DM-MD16X16-CPU3-RPS - 16x16 DigitalMedia™ Switcher with Redundant Power Supplies
DM-MD16X16-CPU3-RPS - 16x16 DigitalMedia™ Switcher with Redundant Power Supplies
DM-MD16X16-CPU3-RPS - 16x16 DigitalMedia™ Switcher with Redundant Power Supplies

    DM-MD16X16-CPU3-RPS - 16x16 DigitalMedia™ Switcher with Redundant Power Supplies

    The DM-MD16X16-CPU3-RPS delivers an advanced 4K60 4:4:4 AV signal routing solution to provide the foundation for a complete DigitalMedia™ system. The DM-MD16X16-CPU3-RPS affords ultra fast switching and lossless distribution of HDMI® and other signals to support digital media players, HDTV receivers, computers, cameras, and display devices. The DM-MD16X16-CPU3-RPS is an enhanced version of the DM-MD16X16-CPU3 featuring two built-in redundant power supplies.

    The DM-MD16X16-CPU3-RPS is configurable to handle up to 16 AV sources. The outputs are configurable to provide up to 16 DM, HDBaseT®, and/or HDMI outputs, or up to 8 H.264 streaming outputs, in a single chassis.1 Based on the 3-Series® platform, the  DM-MD16X16-CPU3-RPS provides enterprise-grade security.

    Integrated Ethernet networking and USB distribution provide a complete connectivity solution combined with built-in Crestron® control 2 for managing the displays and other room devices without any additional wiring. User-friendly operation, setup, and troubleshooting tools are provided through the DM-MD16X16-CPU3-RPS front panel, or via Crestron Toolbox™ software, to allow for easy setup. A web browser interface is also provided.3

    4K Ultra HD
    The DM-MD16X16-CPU3-RPS is designed to meet the extreme bandwidth requirements for handling 4K and Ultra HD video signals. Support for 4K video also ensures support for the latest generation of computers and monitors with native resolutions beyond 1080p and WUXGA.4

    DigitalMedia 8G+® Technology
    The DM-MD16X16-CPU3-RPS provides full support for Crestron DigitalMedia 8G+ devices as well as first-generation DM CAT 8,10 and DM Fiber 9,10 products, letting you take advantage of the latest Crestron DigitalMedia 8G+ technology.

    A DigitalMedia 8G+ system handles high resolution video signals and can simultaneously distribute stereo and multichannel surround sound signals that support high bitrate 7.1 audio formats as well as uncompressed linear PCM. Signals are transported over one CAT type twisted pair cable or one strand of multimode or single-mode fiber.

    HDBaseT® Certified
    Using DigitalMedia 8G+® technology, the DM-MD16X16-CPU3-RPS can be connected directly to an HDBaseT compliant device without requiring a DM transmitter or receiver.

    H.264 Streaming
    The DM-MD16X16-CPU3-RPS streaming input capability enables IP cameras and other H.264 encoded sources to be distributed via DigitalMedia alongside HDMI and other non-streaming sources. It also allows DM switchers to be bridged together for simplified routing of HD content between buildings and global offices. Large-scale streaming to computers and mobile devices can be facilitated through integration with a streaming media system such as a Wowza® or Kaltura® media system.

    Built-In CONTENT LAN Port
    Any streaming input or output may be configured to stream via the CONTENT LAN or LAN port of the DM switcher or via a dedicated CONTENT LAN port of a DMC Series input or output card. Control and content can be combined on a single network or can be isolated onto separate networks.

    Modular Architecture
    The DM-MD16X16-CPU3-RPS features a modular architecture with 16 input card slots and 8 dual output card slots. A wide selection of input cards is offered to support a complete range of digital and analog AV signal types as specified in the following specifications table.

    Output Expansion
    An HDMI pass-through output is provided on every input card to allow the inputs of up to five DM switchers to be daisy-chained, enabling the configuration of very large distribution systems with many outputs. Using five DM-MD16X16-CPU3-RPS switchers, for example, it is possible to support up to 80 separate outputs.

    QuickSwitch HD™ Technology
    Digital media signals are typically encrypted to protect against unauthorized viewing. After authenticating displays or signal processors, a source device must issue a key before delivering an output signal. Crestron QuickSwitch HD technology manages these keys to ensure fast, reliable switching and immunity to blackouts.

    NOTE: QuickSwitch HD technology requires the use of a scaling HDMI output, which is available on DigitalMedia™ devices such as the DM-RMC-4KZ-SCALER-C and DMC-4KZ-HDO.

    Auto-Locking® Technology
    Crestron Auto-Locking technology enables super fast signal switching by instantaneously configuring every device in the signal path as soon as the signal hits the first device. Auto-Locking technology virtually eliminates any noticeable gap while switching.

    EDID Format Management
    DigitalMedia technology manages the EDID (Extended Display Identification Data) that devices use to communicate to eliminate conflicts that may arise when one source is routed to multiple displays or audio components. Via Crestron Toolbox software, the format and resolution capabilities of each device can be assessed, allowing the installer to properly configure EDID.

    A Scaler for Every Display
    Installing select output cards into the DM-MD16X16-CPU3-RPS or connecting a DM receiver with built-in HD and 4k scalers to the DM-MD16X16-CPU3-RPS allows for high-performance scaling. Independent scalers placed at every display device allow for the routing of multiple sources to many different display devices.13 The Distributed Scaler Approach ensures an optimal image on every screen and allows a high-res computer source to be viewed on any display in the building.

    Versatile Audio Routing
    HDMI is the key to handling 7.1 surround sound formats such as Dolby® TrueHD, Dolby Atmos®, and DTS HD Master Audio™. To share these audio sources with multiple audio zones, the DM-MD16X16-CPU3-RPS allows for the simultaneous distribution of multichannel surround sound and two-channel stereo signals from the same HDMI source.

    The digital stereo signal is converted to analog to enable sharing via a Sonnex® Multiroom Audio System or any other audio distribution system. The DM-MD16X16-CPU3-RPS also allows surround sound processors and amplifiers to be located centrally instead of at the display location via optional local HDMI outputs.

    Built-in Ethernet Switch
    The DM-MD16X16-CPU3-RPS includes an integrated Ethernet switch with a gigabit LAN port. In addition to transporting digital video and audio, a DigitalMedia system can also extend a 100 Mbps Ethernet link to each display and source device via select DM receivers and transmitters, providing high-speed connectivity for any room device that requires a LAN connection. Ethernet is also utilized internally by the Crestron control bus to manage the DM devices in the system and provide display control in each room.

    Private Network Mode
    To streamline its implementation on a corporate or university LAN, the DM-MD16X16-CPU3-RPS employs Private Network Mode to provide a single-point connection for the complete system. Using Private Network Mode, the DM-MD16X16-CPU3-RPS requires just one IP address for the complete DM network.

    USB Signal Routing
    The DM-MD16X16-CPU3-RPS supports USB HID (Human Interface Device) signal routing so that a USB HID compliant keyboard and/or mouse can provide local control for devices in other locations.16 USB HID connectivity is provided through select DM receivers, transmitters, and input cards. Connect a USB over Ethernet Extender host module (USB-EXT-DM-LOCAL12) to a host that you would like to communicate with and install a device module (USB-EXT-DM-REMOTE12) at every display location to connect keyboards, gaming controllers, mice, or other devices.

    CEC Embedded Device Control
    Through its connection to the control system, the DM-MD16X16-CPU3-RPS provides a gateway for controlling many devices right through their HDMI or HDBaseT connections, potentially eliminating the need for any dedicated control wires or IR emitters.13

    Web Browser Control
    The DM-MD16X16-CPU3-RPS also includes a built-in web server that allows functions such as Ethernet configuration, routing, and firmware upgrades to be performed.3

    Redundant Power Supplies
    The DM-MD16X16-CPU3-RPS delivers enhanced reliability through two long-life, redundant power supplies. In the unlikely event of a fault with one of the power supplies (indicated by a flashing red LED), the DM-MD16X16-CPU3-RPS will continue to operate on only one power supply. Individual green LEDs show that the power supplies are functioning without fault. The power supplies can also be remotely monitored via Crestron Fusion® software or any control system touch screen.

    Specifikim
    • Key Features

      • Delivers a unified HD signal distribution solution incorporating both point-to-point wired and IP streaming technologies
      •  Provides lossless HD AV signal routing over twisted pair copper wire or fiber
      •  Integrates video, audio, networking, and control over one wire or fiber strand
      •  Enables high-performance H.264 streaming from any input source up to 1080p or WUXGA
      •  Provides a built‑in CONTENT LAN port for streaming
      •  Affords full matrix switching with ultra high 12.5 Gbps backplane data rate
      • Handles HDMI® devices with Deep Color, 3D, 4K, and high‑bitrate 7.1 encoded audio
      •  HDBaseT® Certified device — Enables direct connection to other HDBaseT certified equipment
      • HDCP 2.2 compliant via 4K input and output cards
      • Distributes Full HD 1080p, Ultra HD, and 4K signals via DM 8G+® and HDBaseT connectivity
      • Distributes 1080p and WUXGA signals over via DM 8G® Fiber or via DM 8G® SM Fiber
      •  Allows streaming of 1080p signals over an IP network with no distance limitations
      • Supports first‑generation DM® CAT and DM® Fiber products
      •  Configurable with up to 16 DM, HDBaseT, and/or HDMI outputs
      • Configurable with up to 8 streaming outputs
      •  Easy output expansion using multiple DM switchers
      •  Modular inputs support a complete range of digital, analog, and streaming signal types
      •  QuickSwitch HD™ technology manages HDCP keys for fast, reliable switching
      •  Auto-Locking® technology achieves rapid switching between disparate sources
      •  Performs automatic AV signal format management via EDID
      •  Enables device control via CEC
      •  Allows independent scaling for every display through select output cards and DM receivers
      •  Distributes and routes USB HID mouse and keyboard signals
      •  Allows full audio and USB breakaway switching
      •  Supports analog audio embedding and de‑embedding
      •  Includes integrated Ethernet switch with Gigabit LAN port
      •  Private Network Mode — requires just one IP address for the complete DM system
      •  Secure access through full user/group management or Active Directory® credential management integration
      •  Hardware level security using 802.1X authentication
      •  TLS, SSL, SSH, and SFTP network security protocols
      • Includes a built‑in web server
      • 7‑space 19 in. (483 mm) rack‑mountable
    Specifikime teknike
    • Referencë unikeDM-MD16X16-CPU3-RPS-switcher
    • Familja e produkteveVideo
    • Grupi i produkteveDigitalMedia Modular Matrix
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-04-15
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Komunikim
    • IFC classificationObjekt
    • Uniclass 2015 CodePr_40_10_27_88
    • Uniclass 2015 PërshkrimTelecommunications equipment and outlets labels
    • CSI MasterFormat 2014 Code27 20 00
    • CSI MasterFormat 2014 TitleData Communications
    • OmniClass Number23-37 23 00
    • OmniClass TitleTelecommunications Equipment

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afganistan
    Anguilla
    Afrika e Jugut
    Argjentinë
    Australi
    Andorra
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fiji
    Austri
    Armeni
    Aruba
    Angolë
    Brazil
    Guam
    Belgjikë
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bjellorusi
    Bahrain
    Barbados
    Botsvanë
    Guiana franceze
    Ishujt Marshall
    Bosnjë dhe Hercegovinë
    Bangladesh
    Belize
    Burkina Faso
    Guyana
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Bulgari
    Brunei
    Bermuda
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Danimarkë
    Butan
    Dominica
    Çad
    Kili
    Ishujt Solomon
    Estoni
    Emiratet e Bashkuara Arabe
    El Salvador
    Cape Verde
    Kolumbi
    Ishujt Veriore të Marianës
    Finlandë
    Filipinet
    Grenada
    Côte d'Ivoire
    Paraguaj
    Kaledonia e Re
    Francë
    Gjeorgji
    Grenlandë
    Djibouti
    Peru
    Kiribati
    Gërnzi
    Hong Kong
    Guadeloupe
    Egjipt
    Suriname
    Nauru
    Gjermani
    Indi
    Guatemala
    Eritrea
    Uruguay
    Niue
    Gjibraltar
    Indonezi
    Haiti
    Eswatini
    Venezuela
    Norfolk Island
    Greqi
    Irak
    Honduras
    Ethiopia
    Palau
    Holandë
    Iran
    Ishujt e Virgjër Britanikë
    Gabon
    Papua Guinea e Re
    Hungari
    Ishujt Cocos (Keeling)
    Ishujt e Virgjër të SHBA
    Gambia
    Polinezia franceze
    Irlandë
    Izrael
    Ishujt Kajman
    Gana
    Samoa
    Ishujt Faroe
    Japoni
    Kanadë
    Guine
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Karaibe Holandë
    Guinea Ekuatoriale
    Shtetet Federale të Mikronezisë
    Islandë
    Jordan
    Kolektiviteti i Shën Martinit
    Guinea-Bissau
    Timor-Leste
    Itali
    Kamboxhi
    Kosta Rika
    Kamerun
    Tokelau
    Jersey
    Kazahstan
    Kubë
    Kenya
    Tonga
    Kroacia
    Kinë
    Kuraçao
    Komora
    Tuvalu
    Letoni
    Kirgistan
    Martinique
    Lesoto
    Vanuatu
    Liechtenstein
    Korea e jugut
    Meksikë
    Liberi
    Wallis dhe Futuna
    Lituani
    Korea e Veriut
    Montserrat
    Libi
    Zelanda e Re
    Luksemburg
    Krishtlindje Island
    Nikaragua
    Madagaskar
    Mali i Zi
    Kuveit
    Panama
    Malawi
    Maltë
    Laos
    Porto Riko
    Mali
    Maqedonia e Veriut
    Liban
    Republika Domenikane
    Marok
    Mbretëria e Bashkuar
    Macau
    Saint-Barthélemy
    Mauritius
    Moldovë
    Malazi
    Shën Kitts dhe Nevis
    Mavritani
    Monaco
    Maldives
    Shën Lucia
    Mayotte
    Norvegji
    Mongoli
    Shën Pierre dhe Miquelon
    Mozambik
    Poloni
    Myanmar (Burma)
    Shën Vincent dhe Grenadinet
    Namibia
    Portugali
    Neoal
    Shtetet e Bashkuara
    Niger
    Qipro
    Oman
    Sint Maarten
    Nigeri
    Qyteti i Vatikanit
    Pakistan
    Trinidad dhe Tobago
    Republika Demokratike e Kongos
    Republika Çeke
    Palestinë
    Turks dhe Caicos Islands
    Republika e Afrikës Qendrore
    Rumani
    Qatar
    Xhamaika
    Republika e Kongos
    Rusi
    Singapore
    Reunion
    San Marino
    Siria
    Rwanda
    Serbia
    Sri Lanka
    Sahara Perëndimore
    Shqipëri
    Taiwan
    São Tomé dhe Príncipe
    Sllovenia
    Tajlandë
    Senegal
    Slovakia
    Taxhikistan
    Seychelles
    Spanjë
    Territori Britanik i Oqeanit Indian
    Shën Helena
    Suedi
    Turkmenistan
    Sierra Leone
    Svalbard dhe Jan Mayen
    Turqi
    Somalia
    Switzerland
    Uzbekistan
    Sudan
    Ukrainë
    Vietnam
    Sudanin Jugor
    Tanzania
    Togo
    Tunizi
    Uganda
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit