Cascade Interior Partition
Cascade Interior Partition
Cascade Interior Partition
Cascade Interior Partition

    Cascade Interior Partition

    Contemporary office interiors often call for glass partitions with minimal designs that promote daylighting and transparency. The Cascade Office Partition does just that. Concealed glass channels and no vertical extrusions produce expansive glass spans that are conducive to dynamic workspaces.

    Cascade is a scalable glass wall solution that seamlessly defines interiors and can be customized to the specific needs of a project. The system is ideal for conference rooms, office fronts, study rooms, waiting rooms, and lobbies.

    Specifikim
    • Frameless design offers complete transparency

      Facilitates daylighting throughout interiors

      Customizable pivoting or sliding doors available

      Compatible with a wide variety of CRL door handles

      Maximum fixed glass panel height: 12 feet

      Maximum door height with patch fittings per GANA guidelines is 9 feet

      For use with 3/8" to 3/4" thick monolithic or laminated tempered glass

      Available Finishes:

      Matte Black, Bronze Anodized, Satin Anodized, Polished Brass, Polished Stainless, Brushed Stainless, Black Powder Coat

    Specifikime teknike
    • Referencë unikecascade-interior-partition
    • Familja e produkteveInterior Partitions
    • Grupi i produkteveGlass Wall
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2026-01-16
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMobilje - Ndarësit e zyrave & Ekranet
    • CSI MasterFormat 2014 Code10 22 19
    • CSI MasterFormat 2014 TitleDemountable Partitions

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara