Top Notch Window Wall System

Top Notch Window Wall System

1" (25 mm) Glazing Infill

Series TT601 Utilizes Wedge-Type Molded Corner Exterior Sponge Gaskets

The Top Notch Systems offer a shallow face reveal that creates a flush exterior appearance. These systems are designed for labor saving stacking type installations that require glazing from the interior. Internal water deflectors at intermediate horizontal to vertical intersections allow infiltrated water to be drained into a continuous sill gutter and weeped to the exterior. The Top Notch Systems are designed for fixed horizontal window wall or punched opening applications.
Specifikime teknike
  • Referencë unikecrl-usalum-topnotch-window-walls
  • Familja e produkteveWalls
  • Grupi i produkteveAluminum -Framed Storefronts
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2015-06-27
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMuret - Muret e Perdes
  • IFC classificationMuri i perdeve
  • Emrin UNSPSCGlass curtainwalling
  • UNSPSC code30151806
  • Uniclass 2015 CodeSs_25_10_20
  • Uniclass 2015 PërshkrimCurtain walling systems
  • CSI MasterFormat 2014 Code08 44 00
  • CSI MasterFormat 2014 TitleCurtain Wall and Glazed Assemblies
  • OmniClass Number23-13 33 27 11
  • OmniClass TitleCurtain Walls
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls

Rajoni i disponueshëm

North America
Shtetet e Bashkuara