DCi 2|2400N Two-channel, 2400W @ 4Ω Power Amplifier, 70V/100V

DCi 2|2400N Two-channel, 2400W @ 4Ω Power Amplifier, 70V/100V

The new DriveCore™ install series amplifiers is a complete line of high performance installation amplifiers based on the proprietary DriveCore technology. DCi Series amplifiers are designed, engineered and manufactured to the industry’s highest quality standards, and provide system integrators with the advanced features and flexibility required for challenging 21st century installed sound applications. Versatile, compact and highly energy-efficient, DCi Series amplifiers continue the unbroken Crown tradition of leadership in professional and commercial power amplifier technology.

Specifikim
  • Features

    ANALOG & DIGITAL INPUTS – With digital audio transport via HARMAN’s proprietary BLU-Link, plus balanced analog inputs, DCi gives you a tremendous audio advantage – at a much lower cost. The priority input router allows you to specify a primary input, and if audio is lost the amp automatically switches to the other input.

    NETWORK MONITORING & CONTROL – Better monitoring, control and audio manipulation with the HiQnet™ protocol that’s over standard TCP/IP. Remotely see how all networked DCi amplifiers are performing and control them as needed. In addition, this allows Audio Architect software and the Powered by Crown app to work with DCi amplifiers.

    PROGRAMMABLE GENERAL PURPOSE INPUT/OUTPUT PORTS – GPIO ports can be configured in many different ways, such as volume controls, recall presets, or to report errors to a master computer.

    DIGITAL SIGNAL PROCESSING – DSP capabilities include the following:

    • LevelMAX Limiters
    • Input/Output EQ
    • Delay
    • Matrix Mixer
    • Speaker Line Monitoring


    Specifications

    Frequency Response (8Ω, 20Hz - 20kHz)±0.25dB
    BLU Link Input Signal to Noise Ratio (A-Weighted)>108dB
    Total Harmonic Distortion (at full rated power, 20Hz - 20kHz)0.35%
    Voltage Gain34dB
    Damping Factor (20Hz to 100Hz)>5000
    Input Impedance (nominal balanced, unbalanced)10kΩ, 5kΩ
    Maximum Input Level before Compression+20dBu
    Load Impedance (Stereo/Dual Mode)2Ω - 16Ω; 70Vrms and 100Vrms
    Load Impedance Bridge Mono4Ω - 16Ω; 140Vrms and 200Vrms
    CoolingContinuously variable speed forced air, front to back airflow
    Required AC Mains (±10%)100V-240V ~ 50/60Hz
    Power Connector20A IEC
    Dimensions19" x 3.5" x 19" (48.3cm x 8.9cm x 48.3cm)
    Weight24lbs (10.9kg)
Specifikime teknike
  • Referencë unikecrown-dci-2-2400n
  • Familja e produkteveAmplifiers
  • Grupi i produkteveDriveCore Install Network Series
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-01-27
  • Numri i botimit1
  • Gjatësia (inçet)3.5
  • Gjerësia (inçet)19
  • Thellësisë (inçet)19
Të ngjashme
  • Pesha Net (Lbs)24
Klasifikimi
  • Kategoria BIMobjectElektronikë - Audio
  • IFC classificationElement elektrik
  • Kodi ETIMEC000117
  • Emri ETIMHiFi Amplifier
  • Emrin UNSPSCAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_60_75_08_02
  • Uniclass 2015 PërshkrimAudio amplifiers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 23 11
  • OmniClass TitleStereo Amplifiers

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Kanadë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Karaibe Holandë
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kosta Rika
Kenia
Timor-Leste
Itali
Kamboxhi
Kubë
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Kuraçao
Komora
Tonga
Letoni
Kazahstan
Martinikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Meksikë
Liberi
Vanuatu
Lituani
Kirgistan
Montserat
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Nikaragua
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Panama
Majotë
Maltë
Krishtlindje Island
Porto Riko
Malavi
Maqedonia e Veriut
Kuveit
Republika Domenikane
Mali
Mbretëria e Bashkuar
Laos
Salvador
Marok
Moldovë
Liban
Sen-Bartelemi
Mauritius
Monako
Makao
Shën Kitts dhe Nevis
Mavritani
Norvegji
Malazi
Shën Lucia
Mozambik
Poloni
Maldive
Shën Pierre dhe Miquelon
Namibi
Portugali
Mianmar (Burmë)
Shën Vincent dhe Grenadinet
Niger
Qipro
Mongoli
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Neoal
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Oman
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Pakistan
Turks dhe Caicos Islands
Republika e Kongos
Rusi
Palestinë
Xhamaika
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve