Natural Gas Generator, 1000-1300 kW, 60 Hz
Cummins

Natural Gas Generator, 1000-1300 kW, 60 Hz

Powered by the QSK60G engine, the 1000kW and 1300kW gensets are built for standby and demand-response applications with a skid-mounted radiator, the PC3.3 controller and circuit breakers. Gensets meet 10-second start with UL2200 and CSA22.2 listings.

KEY APPLICATIONS

  • Commercial Buildings
  • Wastewater and Water Treatment
  • Manufacturing
  • Public Infrastructure
  • Healthcare

SERVICE AND SUPPORT

Cummins offers customers unrivaled peace of mind when it comes to servicing and maintaining your generator sets, with 500 company-owned and independent distributor facilities and 8,000 dealer locations. Best-in-class aftermarket capabilities via your dedicated local contact, supported by a global system of service technicians, engineers and part distributions facilities in over 190 countries spread across 6 continents.

Features & Benefits

  • Fully Integrated Cummins Proven Solutions
    • EPA NSPS Non-Emergency Factory Certified Cummins 60L Natural Gas Engine for Standby and Demand Response (Engine)
    • Cummins Heavy-duty Alternator for superior motor starting capability (alternator)
    • Cooling capability up to 45C (Radiator)
    • PowerCommand® 3.3 Control with Paralleling and Masterless Load Demand (Control)
    • Fully factory installed weather and sound enclosures with extreme cold packages for extreme environments
  • Superior Performance and Compliance
    • NFPA 110 type 10 capable
    • Single step load acceptance
    • UL2200
    • CSA22.2
Specifikim
  • Generator ModelEngine ModelHzStandby kVA / kW
    Fuel Type
    Certification
    C1000N6B
    QSK60G
    60
    1250 / 1000
    Natural Gas
    CSA 22.2, UL2200
    C1300N6
    QSK60G
    60
    1625 / 1300
    Natural Gas
    CSA 22.2, UL2200
Specifikime teknike
  • Referencë unike1000kw-and-1300kw-natural-gas-gensets
  • Familja e produkteveElectricity Generation Units
  • Grupi i produkteveNatural Gas Generators
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-10-11
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektrike - Shpërndarje
  • IFC classificationGjenerator elektrik
  • Kodi ETIMEC002823
  • Emri ETIMPower generator
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 PërshkrimGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.16
  • CSI MasterFormat 2014 TitleGas-Engine-Driven Generator Sets
  • OmniClass Number23-35 11 15 15
  • OmniClass TitleNatural Gas Generator Sets

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit