Diesel Generator, India, X3.3 Series, 26-35 kW, 33-44 kVA, 50/60Hz
Diesel Generator, India, X3.3 Series, 26-35 kW, 33-44 kVA, 50/60Hz
Diesel Generator, India, X3.3 Series, 26-35 kW, 33-44 kVA, 50/60Hz
    Cummins

    Diesel Generator, India, X3.3 Series, 26-35 kW, 33-44 kVA, 50/60Hz

    PLEASE CLICK THE DOWNLOAD BUTTON BELOW TO SEE ALL FILE TYPES AND CONFIGURATIONS AVAILABLE FOR DOWNLOAD.

    This Cummins® commercial generator set is a fully integrated power generation system, providing optimum performance, reliability, and versatility for Stationary Standby, Prime Power, and Continuous Duty applications.

    Cummins engine - Rugged 4-cycle delivers reliable power and fast response to load changes.

    Optional excitation boost system (EBS) - Offers enhanced motor starting and fault clearing short circuit capability.

    Alternator - Several alternator sizes offer selectable motor starting capability with low reactance 2/3 pitch windings; low waveform distortion with non-linear loads and fault clearing short-circuits capability.

    Cooling system - Standard integral set-mounted radiator system, designed and tested for rated ambient temperatures, simplifies facility design requirements for rejected heat.

    Control system - The PowerStart® control, microprocessor-based generator set monitoring and control system provides a simple operator interface to the generator set, manual and remote start/stop control and shutdown fault indication.

    Enclosures - Optional weather-protective and sound attenuated enclosures are available.

    Fuel Tank - In-skid, fuel tank of 170 litre capacity and provided with 110% fluid retention capability.

    Warranty - Backed by a comprehensive warranty and worldwide distributor network.

    Specifikim
    • Generator ModelHzPrime kVA/kWStandby kVA/kWRatingFuel Type
      C30D66033.8 / 2737.5 / 3030Diesel
      C33D55030 / 2433 / 26.433Diesel
      C35D66040 / 3243.8 / 3535Diesel
      C38D55035 / 2838 / 30.438Diesel
    Specifikime teknike
    • Referencë unikediesel-generator-india-x33-series-26-35-kw-33-44-kva-50-60hz
    • Familja e produkteveElectricity Generation Units
    • Grupi i produkteveDiesel Generator Sets
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-03-30
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëIndi
    • Prodhuar nëIndi
    Klasifikimi
    • Kategoria BIMobjectElektrike - Shpërndarje
    • IFC classificationGjenerator elektrik
    • Kodi ETIMEC002823
    • Emri ETIMPower generator
    • Uniclass 2015 CodePr_60_70_65_34
    • Uniclass 2015 PërshkrimGenerator sets
    • CSI MasterFormat 2014 Code26 32 13.13
    • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
    • OmniClass Number23-35 11 15 11
    • OmniClass TitleDiesel Generator Sets

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afganistan
    Anguilla
    Afrika e Jugut
    Argjentinë
    Australi
    Andorra
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fiji
    Austri
    Armeni
    Aruba
    Angolë
    Brazil
    Guam
    Belgjikë
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bosnjë dhe Hercegovinë
    Bahrain
    Barbados
    Botsvanë
    Guiana franceze
    Ishujt Marshall
    Bulgari
    Bangladesh
    Belize
    Burkina Faso
    Guyana
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Danimarkë
    Brunei
    Bermuda
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Estoni
    Butan
    Dominica
    Çad
    Kili
    Ishujt Solomon
    Finlandë
    Emiratet e Bashkuara Arabe
    El Salvador
    Cape Verde
    Kolumbi
    Ishujt Veriore të Marianës
    Francë
    Filipinet
    Grenada
    Côte d'Ivoire
    Paraguaj
    Kaledonia e Re
    Gërnzi
    Gjeorgji
    Grenlandë
    Djibouti
    Peru
    Kiribati
    Gjermani
    Hong Kong
    Guadeloupe
    Egjipt
    Suriname
    Nauru
    Gjibraltar
    Indi
    Guatemala
    Eritrea
    Uruguay
    Niue
    Greqi
    Indonezi
    Haiti
    Eswatini
    Venezuela
    Norfolk Island
    Holandë
    Irak
    Honduras
    Ethiopia
    Palau
    Hungari
    Ishujt Cocos (Keeling)
    Ishujt e Virgjër Britanikë
    Gabon
    Papua Guinea e Re
    Irlandë
    Izrael
    Ishujt e Virgjër të SHBA
    Gambia
    Polinezia franceze
    Ishujt Faroe
    Japoni
    Ishujt Kajman
    Gana
    Samoa
    Ishulli i Njeriut
    Jemen
    Karaibe Holandë
    Guine
    Samoa amerikane
    Islandë
    Jordan
    Kolektiviteti i Shën Martinit
    Guinea Ekuatoriale
    Shtetet Federale të Mikronezisë
    Itali
    Kamboxhi
    Kosta Rika
    Guinea-Bissau
    Timor-Leste
    Jersey
    Kazahstan
    Kuraçao
    Kamerun
    Tokelau
    Kroacia
    Kinë
    Martinique
    Kenya
    Tonga
    Letoni
    Kirgistan
    Meksikë
    Komora
    Tuvalu
    Liechtenstein
    Korea e jugut
    Montserrat
    Lesoto
    Vanuatu
    Lituani
    Krishtlindje Island
    Nikaragua
    Liberi
    Wallis dhe Futuna
    Luksemburg
    Kuveit
    Panama
    Libi
    Zelanda e Re
    Mali i Zi
    Laos
    Porto Riko
    Madagaskar
    Maltë
    Liban
    Republika Domenikane
    Malawi
    Maqedonia e Veriut
    Macau
    Saint-Barthélemy
    Mali
    Mbretëria e Bashkuar
    Malazi
    Shën Kitts dhe Nevis
    Marok
    Moldovë
    Maldives
    Shën Lucia
    Mauritius
    Monaco
    Mongoli
    Shën Pierre dhe Miquelon
    Mavritani
    Norvegji
    Myanmar (Burma)
    Shën Vincent dhe Grenadinet
    Mayotte
    Poloni
    Neoal
    Sint Maarten
    Mozambik
    Portugali
    Oman
    Trinidad dhe Tobago
    Namibia
    Qipro
    Pakistan
    Turks dhe Caicos Islands
    Niger
    Qyteti i Vatikanit
    Palestinë
    Xhamaika
    Nigeri
    Republika Çeke
    Qatar
    Republika Demokratike e Kongos
    Rumani
    Singapore
    Republika e Afrikës Qendrore
    San Marino
    Sri Lanka
    Republika e Kongos
    Serbia
    Taiwan
    Reunion
    Shqipëri
    Tajlandë
    Rwanda
    Sllovenia
    Taxhikistan
    Sahara Perëndimore
    Slovakia
    Territori Britanik i Oqeanit Indian
    São Tomé dhe Príncipe
    Spanjë
    Turkmenistan
    Senegal
    Suedi
    Turqi
    Seychelles
    Svalbard dhe Jan Mayen
    Uzbekistan
    Shën Helena
    Switzerland
    Vietnam
    Sierra Leone
    Ukrainë
    Somalia
    Sudan
    Sudanin Jugor
    Tanzania
    Togo
    Tunizi
    Uganda
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit