DKLM/DKLP
Dab Pumps

DKLM/DKLP

Hot or cold water circulation pump with in-line ports, suitable for installation directly on the pipework of civil and industrial heating, air conditioning, refrigeration, and sanitary water systems.

Operating range: from 2 to 67 m3/h with head up to 13,7 metres.

Working pressure: 10 bar (1000 kPa).

Liquid temperature range: from -15 °C to +120 °C.

Standard flanges: DN 40, DN 50, DN 65, DN 80 - PN 6/PN 10 (4 holes).

Specifikim
  • Hot or cold water circulation pump with in-line ports, suitable for installation directly on the pipework of civil and industrial heating, air conditioning, refrigeration, and sanitary water systems.

    CONSTRUCTION FEATURES OF THE PUMP

    Pump body and motor support in cast iron.

    PN 10 flanged suction and delivery ports with threaded holes for control manometers. To make replacement in existing systems easier, the pump can accept PN 6 counter flanges.

    Technopolymer impeller. Carbon/ceramic mechanical seal.

    The pumps are available both in the single (KLM-KLP) and in the twin (DKLM-DKLP) versions.

    For the twin version a built in clapet valve in the delivery port is also included, to avoid water recirculation when the unit is idle. A blind flange is also supplied as a standard, to be used during maintenance of one of the two motors.

    The twin version gives the possibility of alternating the operation of the pumps when a backup unit is required, or to have the two pumps operating simultaneously.

    CONSTRUCTION FEATURES OF THE MOTOR

    External ventilation cooling, closed, asynchronous type, with four poles for the KLM and DKLM versions, and two poles for the KLP and DKLP versions.

    Rotor running on permanently lubricated ball bearings, oversized to ensure low noise and durability.

    Standard built-in thermo-amperometric protection. Capacitor permanently fitted on single phase versions.

    For the protection of the three-phase motor, we recommend the use of remote overload cut-outs, in compliance with current local regulations.

    Construction according to CEI 2-3.

    Protection class: IP 55

    Insulation class: F

    Standard voltage: single-phase 220-240 V, 50 Hz - three-phase 230/400 V, 50 Hz

    Operating range: from 2 to 67 m3/h with head up to 13,7 metres.

    Pumped liquid: clean, free of solids and abrasives, non-viscous, nonaggressive, non-crystallised and chemically neutral, with properties similar to water. Maximum glycol content 30 % (for other glycol percentages contact Technical Support).

    Pumped liquid temperature range: from -15 °C to +120 °C.

    Maximum ambient temperature: +40°C.

    Maximum operating pressure: 10 bar (1000 kPa).

    Standard flanges: DN 40, DN 50, DN 65, DN 80 - PN 6/PN 10 (4 holes).

    Flanges on request: DN 80 - PN 16 (8 holes).

    Counter flanges on request:

    threaded DN 40, DN 50, DN 65 in PN 10.

    welded DN 40, DN 50, DN 65, in PN 10/PN 16 (4 holes).

    welded DN 80 in PN 10/PN 16 (8 holes)

    Special executions on requests: alternative voltages and frequencies.

Specifikime teknike
  • Referencë unikeDKLM-DKLP
  • Familja e produkteveIn Line Pumps
  • Grupi i produkteveIn Line Pumps
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-11-10
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorCast iron
  • Materiali dytësorCast iron
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Pompë
  • Emrin UNSPSCCirculating pumps
  • UNSPSC code40151504
  • CSI MasterFormat 2014 Code22 35 23
  • CSI MasterFormat 2014 TitleCirculating, Domestic Water Heat Exchangers

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Kanadë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Karaibe Holandë
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kosta Rika
Kenia
Timor-Leste
Itali
Kamboxhi
Kubë
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Kuraçao
Komora
Tonga
Letoni
Kazahstan
Martinikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Meksikë
Liberi
Vanuatu
Lituani
Kirgistan
Montserat
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Nikaragua
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Panama
Majotë
Maltë
Krishtlindje Island
Porto Riko
Malavi
Maqedonia e Veriut
Kuveit
Republika Domenikane
Mali
Mbretëria e Bashkuar
Laos
Salvador
Marok
Moldovë
Liban
Sen-Bartelemi
Mauritius
Monako
Makao
Shën Kitts dhe Nevis
Mavritani
Norvegji
Malazi
Shën Lucia
Mozambik
Poloni
Maldive
Shën Pierre dhe Miquelon
Namibi
Portugali
Mianmar (Burmë)
Shën Vincent dhe Grenadinet
Niger
Qipro
Mongoli
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Neoal
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Oman
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Pakistan
Turks dhe Caicos Islands
Republika e Kongos
Rusi
Palestinë
Xhamaika
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve

Produkte të ngjashme

3.4 nga 5 yje 3.4 (7)
4.6 nga 5 yje 4.6 (25)
4.7 nga 5 yje 4.7 (6)
4.9 nga 5 yje 4.9 (24)
3.9 nga 5 yje 3.9 (24)