Daewoo FR-044RCNW Retro Compact Refrigerator
Daewoo FR-044RCNW Retro Compact Refrigerator
Daewoo FR-044RCNW Retro Compact Refrigerator
Daewoo FR-044RCNW Retro Compact Refrigerator
    Daewoo

    Daewoo FR-044RCNW Retro Compact Refrigerator

    • 4.4 Cu Ft.
    • Soft Dial & Easy Control. Low noise level.
    • Energy Star.
    • Table Top Function.
    • LED Lighting.
    • Fresh Food Sliding Drawer.

    As Featured on Amazon.com

    #Daewoo #CompactRefrigerator #RetroCompactRefrigerator #Refridgerator #SmallFridge

    Specifikim
    • Technical Details

      Brand Name: Daewoo
      Model Info: FR-044RCNW
      Item Weight: 61.7 pounds
      Product Dimensions: 22.8 x 19.2 x 36.1 inches
      Item model number: FR-044RCNW
      Efficiency: Energy Star
      Capacity: 4.4 cubic feet
      Refrigerator Fresh Food Capacity: 4.4 cubic feet
      Installation Type: Free Standing
      Part Number: FR-044RCNW
      Special Features: LED Lighting, Metal Decoration, Real Wire Bin
      Color: White
      Defrost: Manual
      Door Hinges: Right
      Shelf Type: Glass
      Included Components: Fresh Food Drawer

    Specifikime teknike
    • Referencë unikeDaewoo-FR-044RCNW-Retro-Compact-Refrigerator
    • Familja e produkteveRefrigerator
    • Grupi i produkteveCompact
    • LlojiDokumentacion (info)
    • Data e botimit2019-03-06
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Pajisje
    • Emrin UNSPSCDomestic Appliances and Supplies and Consumer Electronic Products
    • UNSPSC code52
    • CSI MasterFormat 2014 Code11 30 13
    • CSI MasterFormat 2014 TitleResidential Appliances
    • OmniClass Number23-21 23 39
    • OmniClass TitleResidential Kitchen and Dining Room Furniture

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara