Daewoo FRS-Y22D2T Side by Side Refrigerator
Daewoo FRS-Y22D2T Side by Side Refrigerator
Daewoo FRS-Y22D2T Side by Side Refrigerator
Daewoo FRS-Y22D2T Side by Side Refrigerator
Daewoo FRS-Y22D2T Side by Side Refrigerator
    Daewoo

    Daewoo FRS-Y22D2T Side by Side Refrigerator

    • 20 Cu Ft.
    • Counter Depth Style – With the sleek design and space-saving depth of approx. 27 inches, fitting most pre-built cabinetry, your kitchen space can be opened up and optimized!
    • Dispenser – With a built-in water filter, conveniently and easily get crisp and clean water or ice at the push of the lever!
    • Dimensions - This side by side refrigerator measures WIDTH: 35.67 inches, DEPTH: 29.21 inches (including door handle), HEIGHT: 69.68 inches

    As Featured on Amazon.com

    #Daewoo #SideBySideRefrigerator #Refrigerator #Refridgerator

    Specifikim
    • Technical Details

      Brand Name: Daewoo
      Model Info: FRS-Y22D2T
      Item Weight: 251 pounds
      Product Dimensions: 29.2 x 35.7 x 69.7 inches
      Item model number: FRS-Y22D2T
      Capacity: 20 cubic feet
      Refrigerator Fresh Food Capacity: 14 cubic feet
      Freezer Capacity: 8.9 cubic feet
      Installation Type: Counter-Depth
      Part Number: FRS-Y22D2T
      Form Factor: side_by_side
      Drawer Type: Crisper, Door Bin
      Color: Silver
      Connector Type: Water Line
      Crispers/Drawers: 4
      Door Hinges: Double door
      Shelves: 4
      Included Components: Glass shelf

    Specifikime teknike
    • Referencë unikeDaewoo-FRS-Y22D2T-Side-by-Side-Refrigerator
    • Familja e produkteveRefrigerator
    • Grupi i produkteveSide by Side
    • LlojiDokumentacion (info)
    • Data e botimit2019-03-06
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Pajisje
    • Emrin UNSPSCDomestic Appliances and Supplies and Consumer Electronic Products
    • UNSPSC code52
    • CSI MasterFormat 2014 Code11 30 13
    • CSI MasterFormat 2014 TitleResidential Appliances
    • OmniClass Number23-21 23 39
    • OmniClass TitleResidential Kitchen and Dining Room Furniture

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara