Daewoo KOR-167ES Countertop Microwave Oven
Daewoo KOR-167ES Countertop Microwave Oven
Daewoo KOR-167ES Countertop Microwave Oven
    Daewoo

    Daewoo KOR-167ES Countertop Microwave Oven

    • 1.6 Cu Ft.
    • Exclusive Concave Reflex System.
    • 6 One touch cooking.
    • 10 Power cooking levels.
    • Clock.
    • Kitchen timer feature.

    As Featured on Amazon.com

    #Daewoo #CountertopMicrowave #Microwave #1100WMicrowave

    Specifikim
    • Technical Details

      Brand Name: Daewoo
      Model Info: KOR-167ES
      Item Weight: 38 pounds
      Product Dimensions: 13.4 x 23.2 x 18.4 inches
      Item model number: KOR-167ES
      Capacity: 1.6 cubic feet
      Installation Type: Countertop
      Part Number: KOR-167ES
      Color: Stainless
      Wattage: 1100 watts
      Certification: UL
      Included Components: Turn Table

    Specifikime teknike
    • Referencë unikeDaewoo-KOR-167ES-Countertop-Microwave-Oven
    • Familja e produkteveMicrowave
    • Grupi i produkteveCountertop
    • LlojiDokumentacion (info)
    • Data e botimit2019-03-06
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Pajisje
    • Emrin UNSPSCDomestic Appliances and Supplies and Consumer Electronic Products
    • UNSPSC code52
    • CSI MasterFormat 2014 Code11 30 13
    • CSI MasterFormat 2014 TitleResidential Appliances
    • OmniClass Number23-21 23 39
    • OmniClass TitleResidential Kitchen and Dining Room Furniture

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara