Daewoo RFS-26ABT French Door Bottom Mount Refrigerator
Daewoo RFS-26ABT French Door Bottom Mount Refrigerator
Daewoo RFS-26ABT French Door Bottom Mount Refrigerator
Daewoo RFS-26ABT French Door Bottom Mount Refrigerator
Daewoo RFS-26ABT French Door Bottom Mount Refrigerator
    Daewoo

    Daewoo RFS-26ABT French Door Bottom Mount Refrigerator

    • 26 Cu Ft.
    • Easy Clean Up – With the Anti-Fingerprint Finish, clean up is a breeze! Made with the active family in mind, keeping your fridge clean of smudges from fingerprints will be the last thing you’ll need to worry about!
    • Spacious – Don’t struggle to accommodate all your groceries anymore! With almost endless storage possibilities with the Full Width Pantry Drawer and Gallon Storage Bin, store everything with ease!
    • Capacity – Boasting a total capacity of 26 Cu. Ft. with a refrigeration capacity of 18 Cu. Ft. and a freezer capacity of 8 Cu. Ft., worry less about having enough space in your refrigerator and more about what to fill it with!
    • Dimensions - This french door refrigerator measures WIDTH: 35.98 inches, DEPTH: 33.78 inches, HEIGHT: 69.80 inches

    As Featured on Amazon.com

    #Daewoo #BottomMountRefrigerator #Refrigerator #Refridgerator #FrenchDoorRefrigerator

    Specifikim
    • Technical Details

      Brand Name: Daewoo
      Model Info: RFS-26ABT
      Item Weight: 302 pounds
      Product Dimensions: 33.8 x 36 x 69.8 inches
      Item model number: RFS-26ABT
      Capacity: 26 cubic feet
      Refrigerator Fresh Food Capacity: 18.4 cubic feet
      Freezer Capacity: 7.7 cubic feet
      Installation Type: Free Standing
      Part Number: RFS-26ABT
      Form Factor: freezer_bottom, french_door
      Drawer Type: Temp. Controlled, Door Bin
      Color: Silver/Stainless Steel
      Connector Type: Water Line
      Crispers/Drawers: 10
      Door Hinges: Reversible
      Shelves: 5
      Certification: Not Applicable
      Included Components: Dairy Pocket, Big Gallon Pocket, Vegetable Case, Pantry Drawer

    Specifikime teknike
    • Referencë unikeDaewoo-RFS-26ABT-French-Door-Bottom-Mount-Refrigerator
    • Familja e produkteveRefrigerator
    • Grupi i produkteveFrench Door
    • LlojiDokumentacion (info)
    • Data e botimit2019-03-06
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Pajisje
    • Emrin UNSPSCDomestic Appliances and Supplies and Consumer Electronic Products
    • UNSPSC code52
    • CSI MasterFormat 2014 Code11 30 13
    • CSI MasterFormat 2014 TitleResidential Appliances
    • OmniClass Number23-21 23 39
    • OmniClass TitleResidential Kitchen and Dining Room Furniture

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara