Daewoo RTE21GBSLS Top Mount Refrigerator
Daewoo RTE21GBSLS Top Mount Refrigerator
Daewoo RTE21GBSLS Top Mount Refrigerator
Daewoo RTE21GBSLS Top Mount Refrigerator
Daewoo RTE21GBSLS Top Mount Refrigerator
    Daewoo

    Daewoo RTE21GBSLS Top Mount Refrigerator

    • 21 Cu Ft.
    • Easy to Use – With 2 humidity controlled crisper drawers, adjustable glass shelving, and utility case, food storage has never been easier!
    • Luxurious – Bright LED lighting and crystal clear door bins give off an elegant feel without sacrificing practicality!
    • Spacious – Have more space for organization with a fresh food capacity of 13 Cu. Ft and a frozen food capacity of 5 Cu. Ft.
    • Dimensions – This refrigerator measures WIDTH:32.87 inches, DEPTH:33.90 inches, HEIGHT: 66.57 inches.
    • Ice Maker Compatible – Ice maker sold separately, NOT included. Compatible ice maker model #: IM18.

    As Featured on Amazon.com

    #Daewoo #TopMountRefrigerator #StainlessRefrigerator #Refridgerator

    Specifikim
    • Technical Details

      Part Number: RTE21GBSLS
      Item Weight: 65 pounds
      Product Dimensions:33.9 x 32.9 x 66.7 inches
      Item model number: RTE21GBSLS
      Size: 21 Cu.Ft.
      Color: Stainless
      Style: Ice Maker
      Installation Method: Free Standing
      Item Package Quantity: 1
      Certification: Not Applicable
      Special Features: Semi-Electronic Refrigeration, 5 Crystal Clear Refrigerator Door Bins, 2 Crystal Clear Freezer Door Bins, Utility Case, LED lighting
      Included Components: Clear Dairy Compartment, Crystal Clear Refrigerator Door Bins, Crisper Drawers

    Specifikime teknike
    • Referencë unikeDaewoo-RTE21GBSLS-Top-Mount-Refrigerator
    • Familja e produkteveRefrigerator
    • Grupi i produkteveTop Mount
    • LlojiDokumentacion (info)
    • Data e botimit2019-03-06
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Pajisje
    • Emrin UNSPSCDomestic Appliances and Supplies and Consumer Electronic Products
    • UNSPSC code52
    • CSI MasterFormat 2014 Code11 30 13
    • CSI MasterFormat 2014 TitleResidential Appliances
    • OmniClass Number23-21 23 39
    • OmniClass TitleResidential Kitchen and Dining Room Furniture

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara