ZINER + KTS
ZINER + KTS
ZINER + KTS
ZINER + KTS
ZINER + KTS
ZINER + KTS
    Daisalux

    ZINER + KTS

    Self-contained emergency luminaire, in a square, aluminium alloy unit with reduced dimensions. The frame, manufactured in aluminium, in addition to the sink is the support for the electronic system, the batteries and the optical group. The combined use of specific lenses and reflectors ensure optimum performance in open area lighting and escape routes. Suitable for ceiling mounting. Includes part that enables surface conduit electrical installations.

    Models with KTS ZINER:

    Non maintained: Ziner 2N30, Ziner 3N30

    Maintained A/TCA: Ziner 2P30 A/TCA, Ziner 3P30 A/TCA

    Non maintained A/TCA: Ziner 2N30 A/TCA, Ziner 2N30 A/TCA


    Specifikim
    • A: An internal microprocessor checks the status of the device and periodically performs functionality and autonomy tests and reports the status using the two LED indicator lights that it includes. The tests can be requested manually by means of an ON Remote Control order when connected to the mains. TCA: An internal microprocessor checks the status of the device and periodically performs tests of functionality and autonomy and informs of the status. If the luminaire connects to a TEV Control unit, data on its status is sent directly to a control computer via this module where the status of the entire emergency luminaire installation can be monitored. The A and TCA Maintained models have an Eco-maintained function. Characteristics: Operation: No Maintained, Maintained, AutoTest (A), TCA, DALI Duration: 1, 2, 3 Emergency lamp: MHBLED Charging indicator: LED Protection rating: IP43 IK04 / IP54 IK04 Voltage: 220/230 V 50/60 Hz, 110/127V 50/60 Hz Electrical insulation: Type II Test device: AutoTest, TCA Remote control connection: Yes Battery type: Ni-Cd, LiFePO4 Colour: Aluminium, Black, White Includes part that enables surface conduit electrical installations.
    Specifikime teknike
    • Referencë unikeZINER_KTS
    • Familja e produkteveZiner
    • Grupi i produkteveEmergency Luminaires
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-10-15
    • Numri i botimit1
    • Gjatësia (mm)120
    • Gjerësia (mm)120
    • Thellësia (mm)40
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorElectronic & optical components
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Emergjenca & Siguria
    • IFC classificationNdriçim i lehtë
    • Emrin UNSPSCEmergency lighting and accessories
    • UNSPSC code391117