School Locker Double-Tier 300, Laminate Door
School Locker Double-Tier 300, Laminate Door
School Locker Double-Tier 300, Laminate Door
School Locker Double-Tier 300, Laminate Door
School Locker Double-Tier 300, Laminate Door
School Locker Double-Tier 300, Laminate Door
School Locker Double-Tier 300, Laminate Door
    Dalform

    School Locker Double-Tier 300, Laminate Door

    The 2-Tier Locker is a highly popular school locker that offers two interior layouts: a school locker with a book compartment and a coat hook, or a clothing locker with a clothes rail with double coat hooks. The 2-Tier Locker is often combined with a Low Height Locker to create interiors with asymmetrical heights.

    The locker features a fully welded frame in 1 mm sheet steel. The doors are available in either 3 mm steel or 10 mm compact laminate, and are fitted with robust piano hinges.

    The lockers are delivered in two different heights and two different depths. They can be ordered with either a flat or a sloping roof, and both leg frames and benches are available as options.


      Specifikime teknike
      • Referencë unike2-Compartment-Locker-300x500x1700-Laminate-Door
      • Familja e produkteveStorage
      • Grupi i produkteveLocker
      • LlojiObjekt (një objekt të vetëm)
      • Data e botimit2018-03-15
      • Numri i botimit1
      • Gjatësia (mm)1700
      • Gjerësia (mm)300
      • Thellësia (mm)500
      Të ngjashme
      • Materiali kryesorÇelik
      • Projektuar nëSuedi
      • Prodhuar nëSuedi
      • Weight Net (kg)38
      Klasifikimi
      • Kategoria BIMobjectMobilje - Dollap & Ruajtje
      • IFC classificationMobilje
      • Uniclass 2015 CodePr_40_30_78_48
      • Uniclass 2015 PërshkrimLockers
      • CSI MasterFormat 2014 Code10 51 00
      • CSI MasterFormat 2014 TitleLockers
      • OmniClass Number23-21 15 27 13
      • OmniClass TitleClothing Shelving and Storage Units
      • CSI UniFormat II CodeE2010
      • CSI UniFormat II TitleFixed Furnishings

      Rajoni i disponueshëm

      Europe
      Andorrë
      Austri
      Belgjikë
      Bjellorusi
      Bosnjë dhe Hercegovinë
      Bulgari
      Danimarkë
      Estoni
      Finlandë
      Francë
      Gërnzi
      Gjermani
      Gjibraltar
      Greqi
      Holandë
      Hungari
      Irlandë
      Ishujt Alandë
      Ishujt Faroe
      Ishulli i Njeriut
      Islandë
      Itali
      Kroacia
      Letoni
      Lihtenshtajn
      Lituani
      Luksemburg
      Mali i Zi
      Maltë
      Maqedonia e Veriut
      Mbretëria e Bashkuar
      Moldovë
      Monako
      Norvegji
      Poloni
      Portugali
      Qipro
      Qyteti i Vatikanit
      Republika Çeke
      Rumani
      Rusi
      San-Marino
      Serbi
      Shqipëri
      Sllovaki
      Sllovenia
      Spanjë
      Suedi
      Svalbard dhe Jan Mayen
      Ukrainë
      Xhersej
      Zvicër