Low Height Locker 400, Laminate Door
Low Height Locker 400, Laminate Door
Low Height Locker 400, Laminate Door
Low Height Locker 400, Laminate Door
Low Height Locker 400, Laminate Door
Low Height Locker 400, Laminate Door
    Dalform

    Low Height Locker 400, Laminate Door

    The Low Height Locker is a lower unit that is often combined with a Two Compartment locker to create interiors with asymmetrical heights. The Low Height Locker can be offered as a school locker with a book compartment and a coat hook, or as a clothing locker with a clothes rail with double coat hooks.

    The locker features a fully welded frame in 1 mm sheet steel. The doors are available in either 3 mm steel or 10 mm compact laminate, and are fitted with robust piano hinges.

    The lockers are delivered in two different heights and two different depths. They can be ordered with either a flat or a sloping roof, and both leg frames and benches are available as options.

    Specifikime teknike
    • Referencë unikeBench-Locker-400x500x900-Laminate-Door
    • Familja e produkteveStorage
    • Grupi i produkteveLocker
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-03-15
    • Numri i botimit1
    • Gjatësia (mm)900
    • Gjerësia (mm)400
    • Thellësia (mm)500
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    • Weight Net (kg)25
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • Uniclass 2015 CodePr_40_30_78_48
    • Uniclass 2015 PërshkrimLockers
    • CSI MasterFormat 2014 Code10 51 00
    • CSI MasterFormat 2014 TitleLockers
    • OmniClass Number23-21 15 27 13
    • OmniClass TitleClothing Shelving and Storage Units
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër