Duke përdorur shërbimet tona ju pranoni përdorimin tonë të kukit ketu !

Jam dakort
;

L-Stand 1800

Ref. unike: L-Stand-1800
Markë: Dalform
Familja e produktit: Storage
Grupi i produkteve: Cloakroom
Gjersia (mm): 25
Lartësi (mm): 1800
Thellsia (mm): 45
Data e publikimit: 2018-12-12
Numri i botimeve: 1
Lloj: Objekt (një objekt të vetëm)
Shkarko (11)

We have flexible and smart cloakroom furnishings for preschools, schools, dressing rooms, waiting rooms and offices. Clothing compartment shelf, Hat rack, Bench, Basket shelf, Cabinet, Bench whit shelf and Shoe rack placed on stands or on wall rails. Can be supplemented with accessories like Hook strip, Boot hanger and Drip tray, etc. Wood details are supplied as standard with birch melamine, and other designs and wood can be ordered. Steel details are available in all 24 standard colors.

The system is mounted on wall rails, hanging rails with suspension rails or stand-alone rack. Rails and stands are available in varying lengths and designs. Stands for stand-alone mounting are available in both L-version for single-sided stands and as T-Stand for double-sided independent gondolas. Wall rails / Stands are delivered in standard versions in the same color as the other steel parts.

The clean lines, durability and quality of Dalform's interior design make them an ideal choice for virtually any environment. Forms from Dalarna is characterized by craftsmanship and good design. In order to create the highest quality cloakroom we combine this heritage with modern materials and manufacturing methods.
Dalform's cloakroom design is available in a wide range of sizes and designer colors, and is an attractive and effective cloakroom solution.

Stands for standalone installation are available in L versions for single-sided configurations and T versions for double-sided standalone gondolas.


Materiali kryesor: Powder coated steel
Materiali i mesëm: Wood
Projektuar në: Sweden
Prodhuar në: Sweden

Kategoritë BIMobject: Mobilje - Dollap & Ruajtje
IFC klasifikim: Furniture
Uniclass 1.4 Kod: L82114
Uniclass 1.4 Përshkrimi: Cloakroom units
Uniclass 2.0 Kod: SS-25-12-65-85
Uniclass 2.0 Përshkrimi: Storage Wall Systems
Uniclass 2015 Kod: Pr_40_30_78_13
Uniclass 2015 Përshkrimi: Cloakroom units
NBS Reference Kod: 25-12-65-85
NBS Reference Përshkrimi: Storage Wall Systems
OmniClass Numër: 23-21 15 21
OmniClass Titull: Cloakroom Units
Ky produkt është në dispozicion në:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Curaçao
  • Dominica
  • Greenland
  • Grenada
  • Guadeloupe
  • Martinique
  • Montserrat
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Furniture - Shelving & Storage

Emri Vlerë
Assembly Status Complete
Frame Colour 24 std colours
Frame Material Steel
Intended Function Cloakroom ; Preschool ; Kindergarten ; Schools ; Offices
Material Steel
Surface Material Powder coating

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Emri Vlerë
Material Steel

BIMobject®