Danby DAR110A1BSLDD Mid Size Refrigerator
Danby DAR110A1BSLDD Mid Size Refrigerator
    Danby

    Danby DAR110A1BSLDD Mid Size Refrigerator

    This Danby Designer model serves up 11 cubic feet (311 litres) of cool storage area and the prestigious Energy Star rating and high-tech mechanical thermostat means it will cut back on your power bills. The stylish appliance features a single door with an integrated handle and a clever reversible hinge which allows you to set it for right or left-handed opening. The neat and tidy interior is illuminated by a powerful lighting system which makes it easy to organize the glass-covered vegetable crisper, the integrated door shelves, and the four-and-a-half adjustable glass shelves. There’s considerable room for large and tall bottle and this top-of-the-line unit comes with a worry-free 18-month warranty on parts and labour along with convenient in-home service.

    As Featured on Amazon.com

    Specifikim
      • 11.0 cu. ft. (311 L) capacity all refrigerator
      • Energy Star® compliant
      • Environmentally friendly R600a refrigerant
      • Spotless steel door finish - looks identical to real stainless steel but without the smudging
      • 4 full width and 1 - 1/2 width adjustable glass shelves for maximum storage versatility
      • Integrated door shelving with tall bottle storage
      • Vegetable crisper and cover
      • Mechanical thermostat
      • Scratch resistant worktop
      • Interior light
      • Integrated door handle
      • Reversible door hinge
    Specifikime teknike
    • Referencë unikeDanby-DAR110A1BSLDD-Mid-Size-Refrigerator
    • Familja e produkteveRefrigerator
    • Grupi i produkteveMid Size
    • LlojiDokumentacion (info)
    • Data e botimit2019-02-28
    • Numri i botimit1
    • Gjatësia (inçet)58.75
    • Gjerësia (inçet)23.9
    • Thellësisë (inçet)26
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Pajisje
    • Emrin UNSPSCDomestic Appliances and Supplies and Consumer Electronic Products
    • UNSPSC code52
    • CSI MasterFormat 2014 Code11 30 13
    • CSI MasterFormat 2014 TitleResidential Appliances
    • OmniClass Number23-21 23 33
    • OmniClass TitleResidential Refrigerators And Freezers

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara