Danby DBC120BLS 120 Can Beverage Center
Danby DBC120BLS 120 Can Beverage Center
    Danby

    Danby DBC120BLS 120 Can Beverage Center

    When friends and relatives drop by it’s always a good idea to be prepared to serve up some refreshing cold drinks from a spacious beverage center. This esteemed model from Danby is the perfect solution as it offers 3.3 cubic feet (93.5 liters) of storage space and can hold up to 120 cans of your favorite drinks, meaning you’ll never find yourself shorthanded. The glamorous appliance features a tempered glass door with stainless-steel trim which keeps your drinks cool by blocking out ultraviolet rays. The 3.5 black-wire interior shelves add an extra touch of class and the mechanical thermostat can be programmed from anywhere between 43°F and 57°F (6°C and 14°C). This unit offers peace of mind and security with its integrated lock and key feature and the bright interior is door activated. Both left and right-handed users will be delighted with the clever reversible door hinge which can be adjusted for either left or right-hand opening.

    As Featured on Amazon.com

    Specifikim
      • 3.3 cu. ft. beverage centre stores up to 120 soda cans (12 oz /355 ml)
      • Temperature range of 43°F - 57°F (6°C - 14°C)
      • Superior Fan forced cooling maintains a consistent internal temperature throughout the cabinet
      • Door lock secures contents
      • Easy access mechanical thermostat
      • Blue LED interior lighting showcases the contents
      • Reversible door hinge for left or right hand opening
      • Tempered glass door with stainless steel trim
      • Customized storage with 4 adjustable shelves
    Specifikime teknike
    • Referencë unikeDanby-DBC120BLS-120-Can-Beverage-Center
    • Familja e produkteveRefrigerator
    • Grupi i produkteveBeverage
    • LlojiDokumentacion (info)
    • Data e botimit2019-02-28
    • Numri i botimit1
    • Gjatësia (inçet)32
    • Gjerësia (inçet)17
    • Thellësisë (inçet)20
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Pajisje
    • Emrin UNSPSCDomestic Appliances and Supplies and Consumer Electronic Products
    • UNSPSC code52
    • CSI MasterFormat 2014 Code11 30 13
    • CSI MasterFormat 2014 TitleResidential Appliances
    • OmniClass Number23-21 23 33
    • OmniClass TitleResidential Refrigerators And Freezers

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara