Danby DCR031B1BSLDD 2 Door Compact Refrigerator
Danby DCR031B1BSLDD 2 Door Compact Refrigerator
Danby DCR031B1BSLDD 2 Door Compact Refrigerator
    Danby

    Danby DCR031B1BSLDD 2 Door Compact Refrigerator

    Having separate fridge and freezer units is definitely the way to go these days. You get that convenient combination and much more with this splendid dual-door compact refrigerator by Danby. This model offers 3.1 cu. ft. (87 L) of cooling and freezing capacity and is Energy-Star compliant to help keep electricity costs as low as possible. The popular appliance is a perfect match for apartments, rec-rooms, bars, cottages and offices. It has a high-tech mechanical thermostat to make sure your foods are always stored at the correct temperature and has a handy manual defrosting system. It comes with an intelligent reversible-door feature which allows you to adjust it for either left or right-handed opening. This glamorous fridge/freezer is a breeze to keep clean due to the stunning spotless-steel finish. Inside the appliance you’ll find a bright interior light as well as a see-through vegetable crisper with glass cover and plenty of space for tall bottles. The integrated door handle adds another touch of class. This highly-efficient appliance also features an 18-month warranty on parts and labour.

    As Featured on Amazon.com

    Specifikim
    • Dimensions
      Product Width 47.47 cm 18 11/16"
      Product Depth 51.28 cm 20 3/16"
      Product Height 84.93 cm 33 7/16"

      Weight
      Shipping Weight: 25.00kg 55.12lb

      Capacity
      Loading Capacity: 3.1 cu. ft.; 87 Liters

    Specifikime teknike
    • Referencë unikeDanby-DCR031B1BSLDD-2-Door-Compact-Refrigerator
    • Familja e produkteveRefrigerator
    • Grupi i produkteveCompact
    • LlojiDokumentacion (info)
    • Data e botimit2019-02-28
    • Numri i botimit1
    • Gjatësia (inçet)33.43
    • Gjerësia (inçet)18.6
    • Thellësisë (inçet)20.18
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Pajisje
    • Emrin UNSPSCDomestic Appliances and Supplies and Consumer Electronic Products
    • UNSPSC code52
    • CSI MasterFormat 2014 Code11 30 13
    • CSI MasterFormat 2014 TitleResidential Appliances
    • OmniClass Number23-21 23 33
    • OmniClass TitleResidential Refrigerators And Freezers

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara