Danby DFF100C1BDB 2 Door Apartment Size Refrigerator
Danby DFF100C1BDB 2 Door Apartment Size Refrigerator
    Danby

    Danby DFF100C1BDB 2 Door Apartment Size Refrigerator

    This sleek unit has a 10.0 cu. ft. capacity and an independent freezer section. The door handles are integrated, while the hinges are reversible for your convenience. The white LED interior light will illuminate your stored goods without using any heat. Complete with a 12 month warranty, this refrigerator is a great addition to any home.

    As Featured on Amazon.com

    Specifikim
    • Dimensions
      Product Width 58.42 cm 23-13/16"
      Product Depth 66.04 cm 26-7/16"
      Product Height 149.86 cm 59-13/16"

      Weight
      Shipping Weight: 62.00kg 136.69lb

      Capacity
      Loading Capacity: 10 cu. ft.; 281 Liters

      Package Dimensions
      Package Width: 158.39 cm 62.36"
      Package Depth: 73.00 cm 28.74"
      Package Height: 65.00 cm 25.59"

    Specifikime teknike
    • Referencë unikeDanby-DFF100C1BDB-2-Door-Apartment-Size-Refrigerator
    • Familja e produkteveRefrigerator
    • Grupi i produkteveApartment Size
    • LlojiDokumentacion (info)
    • Data e botimit2019-02-28
    • Numri i botimit1
    • Gjatësia (inçet)59.8
    • Gjerësia (inçet)23.8
    • Thellësisë (inçet)26.4
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Pajisje
    • Emrin UNSPSCDomestic Appliances and Supplies and Consumer Electronic Products
    • UNSPSC code52
    • CSI MasterFormat 2014 Code11 30 13
    • CSI MasterFormat 2014 TitleResidential Appliances
    • OmniClass Number23-21 23 33
    • OmniClass TitleResidential Refrigerators And Freezers

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara