DIV1 Double ceramic partition wall
Danosa

DIV1 Double ceramic partition wall

Double ceramic partition wall: - Acoustic insulation: High density acoustic membrane covered by cotton ADVANTAGES: - Airborne noise insulation level DnTw ≥ 50 dB. - Traditional system with a strenght appearance. - High density acoustic membrane compensates mass loss due to grooves and digs. - System with resounding membrane that improves acoustic performance at low frecuencies. - Due to its high tear strength, DANOFON can be fixed mechanically avoiding riskinnes and healthiness inconvenients of adherent system . - By the agency of high acoustic performance of the product, it can be used light or gypsum dry walls. - Partition walls flotability feature is collected in D.I.T. 439R/16. - Partition walls can be on the separate floating floors between locals. USES: - Public or private residential buildings. - Public buildings: hotels. - Buildings for teaching: schools, universities and nursery schools. - Medical buildings: hospitals, outpatients clinics and nursing homes.
Specifikim
  • TECHNICAL PRESCRIPTIONS: - Function: Acoustically it works as a low-medium and high frequency insulation - Product: DANOFON - Description: it is a multilayer composite made of a high density bitumen based membrane between two porous textile layers. - Property: Rw - Value: 54-63 dB
Specifikime teknike
  • Referencë unikeDIV1
  • Familja e produkteveAcoustic Insulation
  • Grupi i produkteveSeparating wall
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-03-10
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAsphalt
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectMuret - Muret e brendshme
  • IFC classificationMur
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 PërshkrimAcoustic panel systems
  • CSI MasterFormat 2014 Code10 22 00
  • CSI MasterFormat 2014 TitlePartitions
  • OmniClass Number23-39 11 11 13
  • OmniClass TitleNoise Barriers
  • CSI UniFormat II CodeC1010
  • CSI UniFormat II TitlePartitions