DANOEXIT 1000x1000
Danosa

DANOEXIT 1000x1000

Practicable manual opening skylight made of double 3mm thickness methacrylate dome, fixed to a 15 cm reinforced polyester basis, intended to overhead lighting and access to the roof. Dedicated to any roof in all types of buildings. ADVANTAGES AND BENEFITS: - Danosa domes provide a perfect solar light diffusion and transmission, reducing electrical energy consumption and ensuring total waterproofing of the roof without any condensation.
Specifikim
  • MECHANICAL CHARACTERISTICS: - Weight: 1,18 gr/cm3 (DIN 53479) - Tensile strength: 750 kg/cm2 (DIN 53455) - Compression resistance: 1500 kg/cm2 (DIN 53454) - Bending resistance: 1400 kg/cm2 (DIN 53452) - Impact resistance: 2,3 kg/cm2 (DIN 53453) - Abrasión resistance: 70 mg (UNE 53166-71) - Elasticity module: 30000 kg/cm2 (DIN 53457) - Elongation at break: 4,4 % (DIN 53455) - Water absorption (24h): 0,17 % (DIN 53472) - Contraction: 2 % (UNE 53340-77-II) PLINTH BASE: - Weight: 1,5 gr/cm3 (DIN 53479) - Tensile strength: 1000 kg/cm2 (DIN 53455) - Compression resistance: 2000 kg/cm2 (DIN 53454) - Bending resistance: 1600 kg/cm2 (DIN 53452) - Impact resistance: 1000 cm.kg/cm2 (DIN 53453) PRESENTATION: - Ceiling opening HF: 1000x1000 mm. - Exterior size ExF: 915x915 mm. - Light Entry CxD: 785x785 mm. - Dome height Hc: 125 mm. - Eave G: 67 mm. - Product Code: 555103
Specifikime teknike
  • Referencë unikedanoexit_1000_1000
  • Familja e produkteveLighting
  • Grupi i produkteveSkylight
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-03-26
  • Numri i botimit1
  • Gjatësia (mm)1000
  • Gjerësia (mm)1000
Të ngjashme
  • Materiali kryesorAkrilat
  • Materiali dytësorPolyester resin
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectDritare - Çati prej xhami
  • IFC classificationElement i hapjes
  • Uniclass 2015 CodePr_30_59_72_77
  • Uniclass 2015 PërshkrimSkylights
  • CSI MasterFormat 2014 Code04 23 19
  • CSI MasterFormat 2014 TitleGlass Unit Masonry Skylights
  • OmniClass Number23-17 17 15 11
  • OmniClass TitleDomed Metal Framed Skylights
  • CSI UniFormat II CodeB3020
  • CSI UniFormat II TitleRoof Openings