DANOPREN TR 50
Danosa

DANOPREN TR 50

DANOPREN TR 50 is a rigid extruded polystyrene (XPS) foam board with shiplap edges at various thicknesses. Manufactured without CFC's, HCFC's or HFC's. ADVANTAGES AND BENEFITS: - Easy and safe handling of the DANOPREN TR XPS boards: they are light, do not irritate the skin, do not give off dust, maintain their physical integrity. Consequence: easier storage and installation job on-site. - Negligible long-term water absorption. Two consequences: 1. Storage and installation job can be done even under adverse weather conditions; 2. Thermal performance is not degradated by long-term water absorption. - Long-term high compressive and mechanical strength. Two consequences: 1. The XPS boards are robust enough to withstand rough handling during transport and installation without losing their physical integrity or their performance as thermal insulation; 2. Where placed under permanent load, the thickness and, therefore, the Thermal Resistance (obviously proportional to the thickness), will be maintained at long-term. - Thanks to its water absorption and mechanical resistance, the DANOPREN TR XPS boards, properly installed, show a durability equal to the service life of the building in which they are incorporated. Three consequences: 1. Continuous energy saving; 2. Equivalent continuous reduction of CO2 emissions, and 3. Maintenance costs (repair, replacement) null. - Besides, due to these water absorption and mechanical long-term resistances, the DANOPREN TR XPS boards can be installed on the waterproofing membrane, protecting it from mechanical damage and thermal shock, as per the well-known "inverted roof" concept. - Eventually, and depending on the installation system, it may be feasible to re-use the DANOPREN TR XPS boards. As a consequence, a maximum level of environmental sustainability can be obtained, closing the product life-cycle by
Specifikim
  • TECHNICAL DATA: - Thickness: 50 mm (EN 823) - Thickness tolerance: -2/+3 mm (EN 823) - Length: 125 cm (EN 822) - Length tolerance: -8/+8 (EN 822) - Width: 60 cm (EN 822) - Width Tolerance: -8/+8 mm (EN 822) - Flatness: 6 mm/m (EN 825) - Squareness: 5 mm/m (EN 824) - Thermal conductivity: 0,034 W/mK (EN 12667) - Thermal Resistance: 1,50 m2K/W (EN 12667) - Compression strength: more than 300 kPa (EN 826) - Compressive creep max 2% deflection after 50 year:s ≥ 95 kPa - Long-term water absorption by total immersion: ≤ 0,7 Vol.% (EN 12087) - Long-term water absorption by diffusion: ≤ 3 Vol.% (EN 12088) - Water absorption by freeze-thaw cycling: ≤ 1 Vol.% (EN 12091) - Water vapour diffusion resistance factor (μ): ≥ 80 (EN 12086) - Dimensional Stability: ≤ 5 % (EN 1604) - Reaction to fire: E Euroclase (EN 13501-01) - Coefficient of linear thermal expansion: 0,07 mm/m·K - Working temperature range (Celsius degrees): -50 / +75 oC - Specific heat: 1.450 J/kg·K - Nominal density: 32 kg/m3 (EN 1602) - Capillarity: Null - Edge treatment: Shiplap - Surface: Skinned PACKAGING, CODING: - Length: 125 cm - Width: 60 cm - Total thickness: 50 mm - m2 per package: 6,00 m2 - Product Code: 484004
Specifikime teknike
  • Referencë unikedanopren_tr_50
  • Familja e produkteveThermal Insulation
  • Grupi i produkteveExtruded polystyrene (XPS)
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-03-14
  • Numri i botimit1
  • Gjatësia (mm)600
  • Gjerësia (mm)1250
  • Thellësia (mm)50
Të ngjashme
  • Materiali kryesorExtruded polystyrene (XPS)
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Izolim
  • IFC classificationNdërtimi i Proxy Element
  • Uniclass 2015 CodePr_25_71_63_29
  • Uniclass 2015 PërshkrimExtruded polystyrene (XPS) boards
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass Number23-13 25 19
  • OmniClass TitleThermal Insulation 
  • CSI UniFormat II CodeB30
  • CSI UniFormat II TitleROOFING

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Kanadë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Karaibe Holandë
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kosta Rika
Kenia
Timor-Leste
Itali
Kamboxhi
Kubë
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Kuraçao
Komora
Tonga
Letoni
Kazahstan
Martinikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Meksikë
Liberi
Vanuatu
Lituani
Kirgistan
Montserat
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Nikaragua
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Panama
Majotë
Maltë
Krishtlindje Island
Porto Riko
Malavi
Maqedonia e Veriut
Kuveit
Republika Domenikane
Mali
Mbretëria e Bashkuar
Laos
Salvador
Marok
Moldovë
Liban
Sen-Bartelemi
Mauritius
Monako
Makao
Shën Kitts dhe Nevis
Mavritani
Norvegji
Malazi
Shën Lucia
Mozambik
Poloni
Maldive
Shën Pierre dhe Miquelon
Namibi
Portugali
Mianmar (Burmë)
Shën Vincent dhe Grenadinet
Niger
Qipro
Mongoli
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Neoal
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Oman
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Pakistan
Turks dhe Caicos Islands
Republika e Kongos
Rusi
Palestinë
Xhamaika
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve