ESTERDAN PLUS 40/GP ELAST
Danosa

ESTERDAN PLUS 40/GP ELAST

ESTERDAN PLUS 40/GP ELAST. is a waterproofing bituminous sheet with self-protected surface of 4.0 kg/m². Composed of a reinforced polyester felt reinforcement, covered on both sides with SBS modified bitumen mastic. On the upper side of the sheet, slate in grey (black) colour is used as protective material. The anti-adhesive material used on the lower side is polyethylene film.
Specifikim
  • TECHNICAL DATA: - External fire performance: Broof(t1) (UNE-EN 1187; UNE-EN 13501-5) - Reaction to fire: E (UNE-EN 11925-2; UNE-EN 13501-1) - Watertightness: Positive o correct (UNE-EN 1928) - Longitudinal tensile strength: 700 ± 200 N/5cm (UNE-EN 12311-1) - Transversal tensile strength: 450 ± 150 N/5cm (UNE-EN 12311-1) - Longitudinal elongation at break: 45 ±15 % (UNE-EN 12311-1) - Transversal elongation at break: 45 ±15 % (UNE-EN 12311-1) - Resistance to root penetration: Negative (UNE-EN 13948) - Resistance to static loading: more than 15 kg (UNE-EN 12730) - Resistance to impact: more than 900 mm (UNE-EN 12691) - Longitudinal resistance to tearing (nail shank): No performance determined (UNE-EN 12310-1) - Transversal resistance to tearing (nail shank): No performance determined (UNE-EN 12310-1) - Joint strength: peel resistance: No performance determined (UNE-EN 12316-1) - Joint strength: shear resistance: 450 ± 150 (UNE-EN 12317-1) - Flexibility at low temperature: less than -15 ºC (UNE-EN 1109) - Humidity resistance factor :20.000 (UNE-EN 1931) - Dangerous substances: No performance determined - Flexibility at low temperature (pliability): after aging -5 ± 5 ºC (UNE-EN 1109) - Flow resistance at elevated temperature: after aging 100 ±10 ºC (UN-EN 1110) ADDITIONAL TECHNICAL DATA: - Mass per unit area (nominal): 4.0 kg/m² - Mass per unit area (minimum): 3.8 kg/m² - Nominal thickness: 2.5 (SOLAPO) mm - Flow resistance at elevated temperature: more than 100 ºC (UN-EN 1110) - Dimensional stability at elevated temperature (longitudinal): less than 0.3 % (UNE-EN 1107-1) - Dimensional stability at elevated temperature (transversal): less than 0.3 % (UNE-EN 1107-1) - Adhesion of granules: less than 30 % (UNE-EN 12039) PRESENTATION: - Length: 10 m - Width: 1 m - Roll surface: 10 m2 - Rolls per pallet: 25 rolls - Product Code: 141222 grey (black), 141229 (light grey), 141231 (green), 141246 (red), 141249 (white)
Specifikime teknike
  • Referencë unikeesterdan_plus_40_gp_elast
  • Familja e produkteveBituminous Waterproofing
  • Grupi i produkteveAsphalt
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-03-08
  • Numri i botimit1
  • Gjatësia (mm)1000
  • Gjerësia (mm)10000
  • Thellësia (mm)2.5
Të ngjashme
  • Materiali kryesorAsphalt
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
  • Weight Net (kg)4
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Hidroizolues & Membrane
  • IFC classificationNdërtimi i Proxy Element
  • Uniclass 2015 CodePr_25_57_08_08
  • Uniclass 2015 PërshkrimBitumen sheets
  • CSI MasterFormat 2014 Code07 13 53
  • CSI MasterFormat 2014 TitleElastomeric Sheet Waterproofing
  • OmniClass Number23-13 25 17 13 15
  • OmniClass TitleModified Bituminous Sheet Waterproofing
  • CSI UniFormat II CodeB30
  • CSI UniFormat II TitleROOFING

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Kanadë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Karaibe Holandë
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kosta Rika
Kenia
Timor-Leste
Itali
Kamboxhi
Kubë
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Kuraçao
Komora
Tonga
Letoni
Kazahstan
Martinikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Meksikë
Liberi
Vanuatu
Lituani
Kirgistan
Montserat
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Nikaragua
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Panama
Majotë
Maltë
Krishtlindje Island
Porto Riko
Malavi
Maqedonia e Veriut
Kuveit
Republika Domenikane
Mali
Mbretëria e Bashkuar
Laos
Salvador
Marok
Moldovë
Liban
Sen-Bartelemi
Mauritius
Monako
Makao
Shën Kitts dhe Nevis
Mavritani
Norvegji
Malazi
Shën Lucia
Mozambik
Poloni
Maldive
Shën Pierre dhe Miquelon
Namibi
Portugali
Mianmar (Burmë)
Shën Vincent dhe Grenadinet
Niger
Qipro
Mongoli
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Neoal
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Oman
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Pakistan
Turks dhe Caicos Islands
Republika e Kongos
Rusi
Palestinë
Xhamaika
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve