FCH4 Facade with thermal insulation in chamber
Danosa

FCH4 Facade with thermal insulation in chamber

FACADE WITH THERMAL INSULATION IN CHAMBER

- Acoustic insulation: Foamed cross-linked polyethylene
- Thermal insulation: Extruded polystyrene (XPS)

ADVANTAGES

- High durability of thermal performances.
- System that avoids intersticial condensations.
- Extruded polystyrene with high resistance to vapour diffusion.
- It does not need vapour barrier.
- It avoids transmissions by flank.
- Environmental Product Declaration (EPD).

USES

- Public attendance buildings: hotels.
- Public or private residential buildings.
- Buildings for teaching: schools, universities and nursery schools.
- Administration and corporate buildings.
- Medical buildings: hospitals, outpatients clinics and nursing homes.

Specifikime teknike
  • Referencë unikeFCH4
  • Familja e produkteveETICS systems
  • Grupi i produkteveETICS systems
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-03-18
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorExtruded polystyrene (XPS)
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectMuret - Muret e jashtme
  • IFC classificationNdërtimi i Proxy Element
  • Uniclass 2015 CodePr_25_71_63_29
  • Uniclass 2015 PërshkrimExtruded polystyrene (XPS) boards
  • CSI MasterFormat 2014 Code09 62 48
  • CSI MasterFormat 2014 TitleAcoustic Flooring
  • OmniClass Number23-13 25 19
  • OmniClass TitleThermal Insulation 
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls