3DLITE Purple violet
Danpal

3DLITE Purple violet

Optimizing natural light in buildings is an ongoing challenge.Danpalon® 3DLITE is an advanced, innovative product developed by Danpal®, enabling architects to design creatively while contributing to energy savings and increased lighting efficiency. 3DLITE contains alternating integrated shading louvres which selectively control the sunlight to penetrate evenly during the day while offering thermal insulation and a special dynamic look.
Specifikim
  • Thickness : 22 mm Modules : 600 mm Length : Standard up to 12m maximum
Specifikime teknike
  • Referencë unike3DLITE-Purple-Violet
  • Familja e produkteveDanpalon®
  • Grupi i produkteve3DLITE
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-11-10
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPolycarbonate
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Xham & Lustrim
  • IFC classificationElement ndërtimi
  • Uniclass 2015 CodePr_25_71_63_65
  • Uniclass 2015 PërshkrimPolycarbonate profiled sheets
  • CSI MasterFormat 2014 Code08 45 13
  • CSI MasterFormat 2014 TitleStructured-Polycarbonate-Panel Assemblies
  • OmniClass Number23-13 19 13 11 23
  • OmniClass TitleSolid Plastic Sheets