Danpalon® Copper
Danpal

Danpalon® Copper

Danpalon® Microcell polycarbonate panels are manufactured with innovative extrusion technology, providing ten times more cells than the majority of other polycarbonate panels on the market – giving customers the best combination of translucency and strength. The tight spacing between the ribs produces a superior quality of light. Danpalon® Microcell polycarbonate panels are available in a range of thicknesses and widths. Due to the tightness between the vertical supports, Danpalon® Microcell polycarbonate panels offer the highest resistance to impact and hail damage and the high concentration of cells provides improved mechanical properties and rigidity. Available in opaque, transparent and bicolour for special effect.
Specifikim
  • Thicknesses : 8, 10, 12, 16, 22, 35, 50 mm Modules : 600, 900, 1040 mm Length : Standard up to 12m maximum Please contact us in order to know the relation between thicknesses and modules
Specifikime teknike
  • Referencë unikeCopper
  • Familja e produkteveDanpalon®
  • Grupi i produkteveMat
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-11-12
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPolycarbonate
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Xham & Lustrim
  • IFC classificationElement ndërtimi
  • Uniclass 2015 CodePr_25_71_63_65
  • Uniclass 2015 PërshkrimPolycarbonate profiled sheets
  • CSI MasterFormat 2014 Code08 45 13
  • CSI MasterFormat 2014 TitleStructured-Polycarbonate-Panel Assemblies
  • OmniClass Number23-13 19 13 11 23
  • OmniClass TitleSolid Plastic Sheets