Danze D455121 Kitchen Faucet
Danze

Danze D455121 Kitchen Faucet

  • Retraction: Features our quiet running spring retraction system
  • Flow Rate: 1.75gpm (6.6 L/min) Max Aeration/2.2gpm (8.3 L/min) Max Spray @ 60 psi
  • Spray Function: The dual function sprayhead lets you choose between a single, steady flow and a powerful spray
  • Spout Height & Reach: 9 1/8" (231mm) Spout Height & 9 7/16" (240mm) Spout Reach
  • Cartridge Type: Durable Ceramic Disc Valve for Drip-Free Performance
  • Spout Swivel: 120 Degree Swivel Spout
  • Integral Check Valve: Includes integral check valve for backflow prevention
  • Warranty: Danze products are covered by our manufacturer's lifetime limited warranty for manufacturing defects

As Featured on Amazon.com

Specifikim
    • Mounting: Single Hole Installation
    • Deck Plate: Optional Deck Plate, DA665051, Sold Separately
    • Height: 10 7/8" (276mm)
    • Width: 2 1/2" (63mm)
    • Depth: 12 1/8" (308mm)
    • Connection Type: 9/16"-24UNEF 3/8" compression connection
    • Maximum Deck Thickness: 2 3/4" (70mm)
Specifikime teknike
  • Referencë unikeDanze-D455121-Kitchen-Faucet
  • Familja e produkteveFaucet
  • Grupi i produkteveKitchen
  • LlojiDokumentacion (info)
  • Data e botimit2019-02-21
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorTunxh
  • Projektuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectKuzhina - Rubinet & Miksera
  • Emrin UNSPSCPlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Rajoni i disponueshëm

North America
Shtetet e Bashkuara