Danze DH451188 The Foodie Single Handle Pre-Rinse Kitchen Faucet
Danze

Danze DH451188 The Foodie Single Handle Pre-Rinse Kitchen Faucet

  • Retraction: Spring-Action Spray Wand
  • Flow Rate: 1.75gpm (6.6 L/min) Max Flow Rate @ 60 psi
  • Spray Function: The dual function, twist-action sprayhead lets you choose between a single, steady flow and a powerful spray
  • Spout Height & Reach: 20 9/16" (522mm) Spout Height & 8 7/8" (226mm) Spout Reach
  • Cartridge Type: Durable Ceramic Disc Valve for Drip-Free Performance
  • Spout Swivel: Maximum flexibility with a 360° Swivel Spout
  • Warranty: Danze products are covered by our manufacturer's lifetime limited warranty for manufacturing defects

As Featured on Amazon.com

Specifikim
    • Mounting: Single Hole Installation
    • Deck Plate: Includes Optional Deck Plate. Replacement Deck Plate Use DA665051, Sold Separately
    • Height: 20 9/16" (522mm)
    • Width: 4 7/16" (112mm)
    • Depth: 10 15/16" (278mm)
    • Connection Type: 9/16"-24UNEF 3/8" compression connection
    • Maximum Deck Thickness: 2 1/2" (64mm)
Specifikime teknike
  • Referencë unikeDanze-DH451188-The-Foodie-Single-Handle-Pre-Rinse-Kitchen-Faucet
  • Familja e produkteveFaucet
  • Grupi i produkteveKitchen
  • LlojiDokumentacion (info)
  • Data e botimit2019-02-21
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorTunxh
  • Projektuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectKuzhina - Rubinet & Miksera
  • Emrin UNSPSCPlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Rajoni i disponueshëm

North America
Shtetet e Bashkuara