Avatar Basic stadium seats
Avatar Basic stadium seats
Avatar Basic stadium seats
    Daplast

    Avatar Basic stadium seats

    Tip-up stadium seat, designed for first class sports facilities.

    RedDot Design Award has rewarded its modern and elegant design in 2016, for the best design in its category. All the pieces that conform this seat are injection molded, only the lower rail to the concrete is metallic.

      The monorail fixing system allows obtaining a customized and flexible audience capacity, according to the event:

    • change seats distribution
    • and even change seating capacity.

    Avatar Compact, Premium and Avatar Suite complete the Avatar seating line.

    Various accessories available:

  • numbering,
  • cup holders,
  • different types of armrests,
  • and press tables.
  • Specifikim
    • • High resistance against severe public use (vandalism), according to EN-13200 standard Part 4: Seating for spectators.

      • UV resistance: seat and backrest are made of copolymer polypropylene with protection against UV light according to European regulations. Seat and backrest close at the same height, minimizing the hours of solar exposure of the seat.

      • Avatar seat optimizes the space between rows – when it is folded, it only occupies 200 mm of depth.

      • Seat with integrated and patented return motion damping mechanism, without maintenance requirement.

      Installation system:

      • Quick assembly: the whole seat is made up of plastic seat plus metal rail hot galvanized. The seat is supplied pre-installed, ready to anchor to the metal rail in the bleacher.

      • Flexibility: the metallic rail adapts to any geometry or need of the concrete bleacher. It makes it easy to adapt the distance between seats to change distribution or seating capacity.

      • Rail system allows reducing the necessary anchoring points of individual metallic brackets to the concrete bleacher, avoiding possible damages.

    Specifikime teknike
    • Referencë unikeAvatar-Basic
    • Familja e produkteveAvatar
    • Grupi i produkteveStadium seating
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-01-23
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectSport & Rekreacion - Stadiumi i uljes
    • IFC classificationElemente mobiluese
    • Uniclass 2015 CodePr_40_30_29_72
    • Uniclass 2015 PërshkrimRetractable seats
    • OmniClass Number23-21 29 23 11
    • OmniClass TitleFixed Stadium Seating