dassoXTR Epic Cognac Rooftop Deck 1x6 Fused Exterior Bamboo Decking (G2 - Deck Plank)
dassoXTR Epic Cognac Rooftop Deck 1x6 Fused Exterior Bamboo Decking (G2 - Deck Plank)
dassoXTR Epic Cognac Rooftop Deck 1x6 Fused Exterior Bamboo Decking (G2 - Deck Plank)
dassoXTR Epic Cognac Rooftop Deck 1x6 Fused Exterior Bamboo Decking (G2 - Deck Plank)

    dassoXTR Epic Cognac Rooftop Deck 1x6 Fused Exterior Bamboo Decking (G2 - Deck Plank)

    Fused Bamboo Rooftop Deck is the only few materials suitable for rooftop deck with Class A- Fire rated and W.U.I. compliant. The decks can be built on treated lumber structure or commercial pedestal structure with connector suitable for wooden joist, aluminum joist or directly to deck tiles. With the popularity of rooftop deck, pedestal structure is gaining much acceptance working seamlessly with either deck planks or deck tiles. Deck planks will provide a traditional random planks or staggered planks look while deck tiles provide the mosaic look. The dassoXTR Fused Bamboo Deck Planks and Deck Tiles installed perfectly with multiple brands of pedestal in your marketplace. Fused Bamboo are durable, dimensionally stable, will not warp or buckle, zero VOC, no leaching, and installs 30% faster. All of our bamboo planks are designed to 6 feet length with Tongue and Grooves End-match. The G2 Deck Plank (xxx-DK20-G2-PP) are available in two colors Classic Espresso and Epic Cognac and our deck tiles is only available in Epic Cognac.
    Specifikim
    • Material: Bamboo
      Species: Moso Bamboo
      Color: Cognac
      Size: 3/4+" X 5-3/8" X 6'
      Construction: Strand
      Joinery: End matched, both side lengths grooved
      Face/bottom milling: One side reeded face, 3mm ridges
      Lin. ft. Per Bundle: 18.00
      Lin. ft. Per Pallet: 1152.00
      Sq.ft. per Bundle: 8.10
      Sq.ft. Coverage/Bdl: 8.327
      Pre-primed : Yes - WOCA oil
      Type(s) of installation: Hidden clips and Face Screw (Countersink plugs available)
      Finishes: Pre-primed - with Natural Oil

    Specifikime teknike
    • Referencë unikeEPC-DK20-G2-PP-Bamboo-Rooftop-Deck-Composite
    • Familja e produktevedassoXTR Bamboo Classic Espresso
    • Grupi i produktevedassoXTR Fused Bamboo Rooftop Decking
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-07-28
    • Numri i botimit1
    • Gjatësia (inçet)0.79
    • Gjerësia (inçet)5.39
    • Thellësisë (inçet)72
    Të ngjashme
    • Materiali kryesorBambu
    • Materiali dytësorComposite
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëKinë
    • Pesha Net (Lbs)13.2
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Kuvertën, Pllaka & Terren
    • IFC classificationKat
    • Emrin UNSPSCWood flooring
    • UNSPSC code30161702
    • Uniclass 2015 CodeSs_30_20
    • Uniclass 2015 PërshkrimFlooring and decking systems
    • CSI MasterFormat 2014 Code09 62 23
    • CSI MasterFormat 2014 TitleBamboo Flooring
    • OmniClass Number23-15 17 13 11
    • OmniClass TitleWood Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit