Apex Sport Lockers - 1 Tier - 72"
Apex Sport Lockers - 1 Tier - 72"
    DeBourgh

    Apex Sport Lockers - 1 Tier - 72"

    When you want to add a professional look to your locker rooms, use the DeBourgh APEX Sport. This locker is designed with maximum storage and the highest security of any open front locker. Plus, the APEX Sport offers you many choices to meet your individual needs.

    Contact us today for more information!




    Specifikim
    • Locker Construction:

      • 1" x 1" x 1/8" continuous angle iron frames.
      • Angle iron, all-welded construction
      • Security compartment offered in two sizes or full-size shelf
      • Message slot in security compartment
      • Ventilated foot locker with reinforced seat
      • Durable, solid sides or expanded metal mesh as shown
      • Personalized name plate holder
      • Plated steel clothing rod
      • Customized hook arrangement
      • Sturdy, all-welded base
      • State of the Art Powder Coat Finish
      • Lifetime Limited Warranty

       

      Sizes

      Width                   Depth                       Door Height

      18                         18,22,24                     72,84

      24                         18,22,24                     72,84

      30                         18,22,24                     72,84

      33                         18,22,24                     72,84

    Specifikime teknike
    • Referencë unikeapex-sport-lockers-1tier-72
    • Familja e produkteveAthletic Lockers
    • Grupi i produkteveApex Sport
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-06-17
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPowder coated steel
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationObjekt
    • Uniclass 2015 CodePr_40_30_78_48
    • Uniclass 2015 PërshkrimLockers
    • CSI MasterFormat 2014 Code10 51 13
    • CSI MasterFormat 2014 TitleMetal Lockers
    • OmniClass Number23-29 15 15 11
    • OmniClass TitleMetal Lockers