iSlide#neo 2-Leaf Sliding Door - Block frame installation
iSlide#neo 2-Leaf Sliding Door - Block frame installation
iSlide#neo 2-Leaf Sliding Door - Block frame installation
iSlide#neo 2-Leaf Sliding Door - Block frame installation
iSlide#neo 2-Leaf Sliding Door - Block frame installation
iSlide#neo 2-Leaf Sliding Door - Block frame installation
iSlide#neo 2-Leaf Sliding Door - Block frame installation
iSlide#neo 2-Leaf Sliding Door - Block frame installation
iSlide#neo 2-Leaf Sliding Door - Block frame installation

    iSlide#neo 2-Leaf Sliding Door - Block frame installation

    iSlide#neo is a sliding system that brilliantly combines Performance and Design.

    * Exceptional thermal performance

    * Light and solar performance

    * Elegance and fineness of the profiles

    * Reinforced airtightness

    iSlide#néo is a range of profiles under CSTB Technical Notice (DTA n°6/15-2281 / V1 of 26/02/2018

    * 59 colour finishes and 3 structures, guaranteed 20 years (mass colours)

    Specifikim
    • * Uw = 1.2 W/m².k (2 leaves 2.35 x 2.18 m with Ug = 1 glazing + heat shield).

      * 35 mm central flip to increase brightness, even when renovating.

      * Air classification A*4

      * 100% recyclable

    Specifikime teknike
    • Referencë unikeislide-neo-2v-tunnel
    • Familja e produkteveIslide
    • Grupi i produkteveTunnel
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-10-21
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPVC
    • Materiali dytësorXham
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectDritare - Hapje kursor
    • IFC classificationDerë
    • Emrin UNSPSCDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeSs_25_30_20_77
    • Uniclass 2015 PërshkrimSliding doorset systems
    • CSI MasterFormat 2014 Code08 15 73
    • CSI MasterFormat 2014 TitleSliding Plastic Doors
    • OmniClass Number23-17 11 17 19
    • OmniClass TitleSliding Plastic Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Rajoni i disponueshëm

    Europe South America North America Oceania Africa
    Francë
    Guiana franceze
    Guadelupë
    Kaledonia e Re
    Reunion
    Kolektiviteti i Shën Martinit
    Polinezia franceze
    Martinikë
    Wallis dhe Futuna
    Shën Pierre dhe Miquelon