2521LEP SECURITHERM EP pressure-balancing basin mixer
2521LEP SECURITHERM EP pressure-balancing basin mixer
    DELABIE

    2521LEP SECURITHERM EP pressure-balancing basin mixer

    Deck-mounted mechanical basin mixer with pressure-balancing basin mixer. Single hole mixer with spout H. 85mm L. 135mm fitted with BIOSAFE hygienic spout outlet. Ø 40mm ceramic cartridge with pressure-balancing with pre-set maximum temperature limiter. Anti-scalding safety: HW flow rate is reduced if cold water supply fails (and vice versa). Flow rate limited to 5 lpm at 3 bar. Hygiene control lever L. 150mm. Without pop-up waste. F3/8" PEX flexibles with filters and non-return valves. Fixing reinforced by 2 stainless steel rods. Mechanical mixer with SECURITHERM pressure-balancing ideal for healthcare facilities, retirement and care homes, hospitals and clinics. Single hole mixer suitable for people with reduced mobility. Mixer with 30-year warranty.
    Specifikime teknike
    • Referencë unike2521LEP
    • Familja e produkteveSanitary
    • Grupi i produkteveBasin mixer
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-06-18
    • Numri i botimit1
    • Gjatësia (mm)184
    • Gjerësia (mm)50
    • Thellësia (mm)188
    Të ngjashme
    • Materiali kryesorTunxh
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)1.28
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEC011328
    • Emri ETIMWashbasin mixing tap
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 PërshkrimSanitary fittings and accessories
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Rajoni i disponueshëm

    Asia Europe Africa South America Oceania North America