4051N Wall-mounted toilet brush set with long handle
4051N Wall-mounted toilet brush set with long handle
    DELABIE

    4051N Wall-mounted toilet brush set with long handle

    Wall-mounted toilet brush set in high strength polyamide (Nylon). Bright white toilet brush set. Long, ergonomic handle: easy for wheelchair users or people who have difficulty bending to use. Easy to clean: plastic bowl can be removed from above. Plastic bowl with reservoir: avoids toilet brush sitting in residual water and reduces the risk of splashing when next used. Height 515mm. Wall-mounted with anti-theft lock. 30-year warranty.
    Specifikime teknike
    • Referencë unike4051N
    • Familja e produkteveSanitary
    • Grupi i produkteveAccessories
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-06-29
    • Numri i botimit1
    • Gjatësia (mm)135
    • Gjerësia (mm)126
    • Thellësia (mm)514
    Të ngjashme
    • Materiali kryesorNylon
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)1152
    Klasifikimi
    • Kategoria BIMobjectSanitar - Mobilje tualeti
    • IFC classificationTerminali Sanitar
    • Emrin UNSPSCSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 PërshkrimSanitary fittings and accessories
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories

    Rajoni i disponueshëm

    Asia Europe Africa South America Oceania North America