464000 TEMPOMATIC dual control plate for WCs
464000 TEMPOMATIC dual control plate for WCs
464000 TEMPOMATIC dual control plate for WCs
464000 TEMPOMATIC dual control plate for WCs
464000 TEMPOMATIC dual control plate for WCs
464000 TEMPOMATIC dual control plate for WCs
    DELABIE

    464000 TEMPOMATIC dual control plate for WCs

    TEMPOMATIC recessed, dual control, electronic valve for direct flush, kit 2/2: Flush system without cistern: directly connected to pipework. Mains supply 230/6V. Satin finish stainless steel wall plate 186 x 186mm and chrome-plated metal button, with integrated electronics. Control plate can be installed manually. TEMPOMATIC F¾" flush valve is compatible with sea water, rain water and grey water. Shock-resistant infrared presence detection sensor. Detection delay is 10 seconds. Two modes of activation: - Contactless: the flush operates automatically after each user leaves, ensuring the bowl is rinsed between each user. - By pressing on the anti-blocking push-button. The flush will activate even if the power supply fails. "Intelligent" automatic rinsing: flush volume adapts according to use - 3L "short" usage, 6L "long" usage - (can be adjusted to 2L/4L or 5L/9L). 3 programmes (rinsing volume can be set according to type of WC pan). Hygienic duty flush every 24 hours (can be adjusted to 12 hours or OFF) after the last use. Upstream supply pipes: minimum Ø 20mm required at all points (including connectors). Base flow rate: 1L/sec at 1 bar dynamic pressure. Suitable for rimless WC pans without flow rate regulation and suitable for people with reduced mobility. 30-year warranty. Order with frame system references 564000 or 564005, or with recessed housing 464SBOX.
    Specifikime teknike
    • Referencë unike464000
    • Familja e produkteveSanitary
    • Grupi i produkteveWC valve
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-03-11
    • Numri i botimit1
    • Gjatësia (mm)186
    • Gjerësia (mm)186
    • Thellësia (mm)14
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)605
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • IFC classificationTerminali Sanitar
    • Emrin UNSPSCSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_93_91
    • Uniclass 2015 PërshkrimWC flushing valves
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Rajoni i disponueshëm

    Asia Europe Africa South America Oceania North America
    Afganistan
    Austri
    Afrika e Jugut
    Argjentinë
    Australi
    Bahamas
    Arabia Saudite
    Belgjikë
    Algjeri
    Bolivi
    Fiji
    Belize
    Armeni
    Bjellorusi
    Angolë
    Brazil
    Ishujt Solomon
    El Salvador
    Azerbaixhan
    Bosnjë dhe Hercegovinë
    Benin
    Ekuador
    Kaledonia e Re
    Grenlandë
    Bangladesh
    Bulgari
    Botsvanë
    Guiana franceze
    Papua Guinea e Re
    Guatemala
    Brunei
    Danimarkë
    Burkina Faso
    Guyana
    Timor-Leste
    Haiti
    Butan
    Estoni
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Vanuatu
    Honduras
    Emiratet e Bashkuara Arabe
    Finlandë
    Çad
    Kili
    Zelanda e Re
    Kanadë
    Filipinet
    Francë
    Côte d'Ivoire
    Kolumbi
    Kosta Rika
    Gjeorgji
    Gjermani
    Djibouti
    Paraguaj
    Kubë
    Indi
    Greqi
    Egjipt
    Peru
    Meksikë
    Indonezi
    Holandë
    Eritrea
    Suriname
    Nikaragua
    Irak
    Hungari
    Eswatini
    Uruguay
    Panama
    Iran
    Irlandë
    Ethiopia
    Venezuela
    Porto Riko
    Izrael
    Islandë
    Gabon
    Republika Domenikane
    Japoni
    Itali
    Gambia
    Shtetet e Bashkuara
    Jemen
    Kroacia
    Gana
    Trinidad dhe Tobago
    Jordan
    Letoni
    Guine
    Xhamaika
    Kamboxhi
    Lituani
    Guinea Ekuatoriale
    Kazahstan
    Luksemburg
    Guinea-Bissau
    Kinë
    Mali i Zi
    Kamerun
    Kirgistan
    Maqedonia e Veriut
    Kenya
    Korea e jugut
    Mbretëria e Bashkuar
    Lesoto
    Korea e Veriut
    Moldovë
    Liberi
    Kuveit
    Norvegji
    Libi
    Laos
    Poloni
    Madagaskar
    Liban
    Portugali
    Malawi
    Malazi
    Qipro
    Mali
    Mongoli
    Republika Çeke
    Marok
    Myanmar (Burma)
    Rumani
    Mavritani
    Neoal
    Rusi
    Mozambik
    Oman
    Serbia
    Namibia
    Pakistan
    Shqipëri
    Niger
    Palestinë
    Sllovenia
    Nigeri
    Qatar
    Slovakia
    Republika Demokratike e Kongos
    Siria
    Spanjë
    Republika e Afrikës Qendrore
    Sri Lanka
    Suedi
    Republika e Kongos
    Taiwan
    Svalbard dhe Jan Mayen
    Rwanda
    Tajlandë
    Switzerland
    Sahara Perëndimore
    Taxhikistan
    Ukrainë
    Senegal
    Turkmenistan
    Sierra Leone
    Turqi
    Somalia
    Uzbekistan
    Sudan
    Vietnam
    Sudanin Jugor
    Tanzania
    Togo
    Tunizi
    Uganda
    Zambia
    Zimbabwe
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit