50505N Straight Nylon grab bar, anti-bacterial NylonClean, 500mm
DELABIE

50505N Straight Nylon grab bar, anti-bacterial NylonClean, 500mm

Straight grab bar for people with reduced mobility. Straight grab bar made from bright white HR Nylon For use as a handrail and grab bar for WCs, showers or baths. NylonClean anti-bacterial treatment: optimal protection against bacterial development and mould. Suitable for intensive use in public places or the healthcare sector. High strength polyamide (Nylon): with 2mm reinforced steel core treated against corrosion. Uniform non-porous surface for easy maintenance and hygiene. Good resistance to chemical products and cleaning. Anti-UV treatment: prevents yellowing. Warm to the touch. 38mm gap between the bar and the wall: minimal space prevents the forearm passing between the bar and the wall, reducing the risk of fracture in case of loss of balance. Concealed fixings, secured to wall by a 6-hole cover plate, Ø 73mm. Supplied with stainless steel screws for concrete walls. Ø 32mm tube, 500mm centres. Tested to over 200kg. Maximum recommended user weight: 135kg. 30-year warranty. CE marked.
Specifikime teknike
  • Referencë unike50505N
  • Familja e produkteveSanitary
  • Grupi i produkteveAccessibility
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-06-08
  • Numri i botimit1
  • Gjatësia (mm)70
  • Gjerësia (mm)73
  • Thellësia (mm)573
Të ngjashme
  • Materiali kryesorNylon
  • Projektuar nëFrancë
  • Prodhuar nëFrancë
  • Weight Net (kg)1000
Klasifikimi
  • Kategoria BIMobjectSanitar - Aksesorë për banjo
  • IFC classificationTerminali Sanitar
  • Emrin UNSPSCSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 PërshkrimSanitary accessories
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-25 45 11 25 15
  • OmniClass TitlePhysically Challenged Toilet Grab Bars

Rajoni i disponueshëm

Asia Europe Africa South America Oceania North America