510203 Mirror cabinet with 4 functions
510203 Mirror cabinet with 4 functions
510203 Mirror cabinet with 4 functions
510203 Mirror cabinet with 4 functions
    DELABIE

    510203 Mirror cabinet with 4 functions

    Mirror cabinet with 4 functions: mirror, electronic tap, soap dispenser and electrical hand dryer. 304 stainless steel designer cabinet with a matte black melamine finish. Touch-free for improved hygiene: soap dispenser, tap and hand dryer are activated automatically when hands are detected by infrared sensor. Quick and easy to install: - A single electrical connection for all the elements: mains supply with 230V / 50-60Hz. - Connects to the water supply from the top or from inside the cabinet. - Water connection in M3/8" - Concealed fixings. Mirror cabinet supplied with stainless steel screws for concrete or reinforced wood. - Adjustable hinges. Unit with 4 functions: 4mm thick glass mirror and black glass strip with illuminated pictograms. Automatic soap dispenser: - No-waste pump dispenser - Large capacity tank: 5 litres. - Suitable for vegetable-based liquid soap with a maximum viscosity of 3,000 mPa.s or specific foam soap. Electronic basin tap*: - Reduced stagnation solenoid valve. - Flow rate pre-set at 3 lpm at 3 bar, can be adjusted from 1.4 to 6 lpm. - Scale-resistant flow straightener. - Duty flush (~60 seconds every 24 hours after the last use). - Stopcock. Air-pulse hand dryer: - High-speed. - Pulsed air at 360km/h. Airflow: 36 l/second. - Low energy consumption: 704W. - Noise level: 74 dBA. - Class I, IP23. - 3-year warranty. Basin lit by the LED strip. Vandal-resistant model with standard DELABIE key. Anti-blocking: stops automatically if used continuously. Internal storage shelf. Several cabinets can be installed side-by-side to create a mirror wall: linking screws are provided. Dimensions: 600 x 223 x 1,000mm. Weight: 29kg. Mirror cabinet with 30-year warranty. CE marked. * We recommend a PREMIX mixer.
    Specifikime teknike
    • Referencë unike510203
    • Familja e produkteveSanitary
    • Grupi i produkteveAccessories
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-07-20
    • Numri i botimit1
    • Gjatësia (mm)1000
    • Gjerësia (mm)600
    • Thellësia (mm)223
    Të ngjashme
    • Materiali kryesorXhami pasqyre
    • Materiali dytësorMelamine
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)2916
    Klasifikimi
    • Kategoria BIMobjectSanitar - Aksesorë për banjo
    • IFC classificationTerminali Sanitar
    • Emrin UNSPSCSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_25_71_53
    • Uniclass 2015 PërshkrimMirrors
    • CSI MasterFormat 2014 Code08 83 00
    • CSI MasterFormat 2014 TitleMirrors
    • OmniClass Number23-21 37 13 15
    • OmniClass TitleMirrors

    Rajoni i disponueshëm

    Asia Europe Africa South America Oceania North America
    Afganistan
    Austri
    Afrika e Jugut
    Argjentinë
    Australi
    Bahamas
    Arabia Saudite
    Belgjikë
    Algjeri
    Bolivi
    Fixhi
    Belizë
    Armeni
    Bjellorusi
    Angolë
    Brazil
    Ishujt Solomon
    Grenlandë
    Azerbaixhan
    Bosnjë dhe Hercegovinë
    Benin
    Ekuador
    Kaledonia e Re
    Guatemalë
    Bangladesh
    Bulgari
    Botsvanë
    Guajanë
    Papua Guinea e Re
    Haiti
    Brunei
    Danimarkë
    Burkina-Faso
    Guiana franceze
    Timor-Leste
    Honduras
    Butan
    Estoni
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Vanuatu
    Kanadë
    Emiratet e Bashkuara Arabe
    Finlandë
    Çad
    Kili
    Zelanda e Re
    Kosta Rika
    Filipinet
    Francë
    Côte d’Ivoire
    Kolumbi
    Kubë
    Gjeorgji
    Gjermani
    Egjipt
    Paraguaj
    Meksikë
    Indi
    Greqi
    Eritre
    Peru
    Nikaragua
    Indonezi
    Holandë
    Esvatini
    Surinami
    Panama
    Irak
    Hungari
    Etiopi
    Uruguai
    Porto Riko
    Iran
    Irlandë
    Gabon
    Venezuelë
    Republika Domenikane
    Izrael
    Islandë
    Gambia
    Salvador
    Japoni
    Itali
    Gana
    Shtetet e Bashkuara
    Jemen
    Kroacia
    Guine
    Trinidad dhe Tobago
    Jordani
    Letoni
    Guine-Bisau
    Xhamaika
    Kamboxhi
    Lituani
    Guinea Ekuatoriale
    Katar
    Luksemburg
    Kamerun
    Kazahstan
    Mali i Zi
    Kenia
    Kinë
    Maqedonia e Veriut
    Lesoto
    Kirgistan
    Mbretëria e Bashkuar
    Liberi
    Korea e jugut
    Moldovë
    Libi
    Korea e Veriut
    Norvegji
    Madagaskar
    Kuveit
    Poloni
    Malavi
    Laos
    Portugali
    Mali
    Liban
    Qipro
    Marok
    Malazi
    Republika Çeke
    Mavritani
    Mianmar (Burmë)
    Rumani
    Mozambik
    Mongoli
    Rusi
    Namibi
    Neoal
    Serbi
    Niger
    Oman
    Shqipëri
    Nigeri
    Pakistan
    Sllovaki
    Republika Demokratike e Kongos
    Palestinë
    Sllovenia
    Republika e Afrikës Qendrore
    Siria
    Spanjë
    Republika e Kongos
    Sri-Lankë
    Suedi
    Ruandë
    Tajlandë
    Svalbard dhe Jan Mayen
    Sahara Perëndimore
    Tajvan
    Ukrainë
    Senegal
    Taxhikistan
    Zvicër
    Sierra-Leone
    Turkmenistan
    Somali
    Turqi
    Sudan
    Uzbekistan
    Sudanin Jugor
    Vietnam
    Tanzani
    Togo
    Tunizi
    Ugandë
    Xhibuti
    Zambi
    Zimbabve