511944BK Be-line® T-shaped shower grab bar with sliding vertical rail
DELABIE

511944BK Be-line® T-shaped shower grab bar with sliding vertical rail

Be-line® T-shaped grab bar Ø 35mm for showers with sliding vertical rail. Use as a shower rail and to support the user in an upright position. Helps and secures entry and movement in the shower for people with reduced mobility. Use as a shower rail by adding a shower head holder and/or soap dish. Upright position can be adjusted during installation: can be moved to the left or the right in order to adapt the space (positioning of shower, depth of shower seat...). Aluminium tube thickness 3mm. Solid aluminium fixing points. Rounded profile Ø 35mm with ergonomic flat front face that prevents rotation for an optimal grip. Matte black powder-coated aluminium provides a good visual contrast with light-coloured walls. Uniform surface for easy maintenance and hygiene. 38mm gap between the bar and the wall: minimal space prevents the forearm passing between the bar and the wall, reducing the risk of fracture in case of loss of balance. Concealed fixings. Supplied with Ø 8mm x 70mm stainless steel screws for concrete walls. Dimensions: 1,130mm x 500mm. Tested to over 200kg. Maximum recommended user weight: 135kg. 30-year warranty. CE marked.
Specifikime teknike
  • Referencë unike511944BK
  • Familja e produkteveSanitary
  • Grupi i produkteveAccessibility
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-01-13
  • Numri i botimit1
  • Gjatësia (mm)1206
  • Gjerësia (mm)613
  • Thellësia (mm)74.5
Të ngjashme
  • Materiali kryesorAlumin
  • Projektuar nëFrancë
  • Prodhuar nëFrancë
  • Weight Net (kg)2.015
Klasifikimi
  • Kategoria BIMobjectSanitar - Aksesorë për banjo
  • IFC classificationTerminali Sanitar
  • Kodi ETIMEC011003
  • Emri ETIMWall grab handle/rail
  • Emrin UNSPSCSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 PërshkrimSanitary fittings and accessories
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-25 45 11 25 15
  • OmniClass TitlePhysically Challenged Toilet Grab Bars

Rajoni i disponueshëm

Asia Europe Africa South America Oceania North America
Afganistan
Austri
Afrika e Jugut
Argjentinë
Australi
Bahamas
Arabia Saudite
Belgjikë
Algjeri
Bolivi
Fiji
Belize
Armeni
Bjellorusi
Angolë
Brazil
Ishujt Solomon
El Salvador
Azerbaixhan
Bosnjë dhe Hercegovinë
Benin
Ekuador
Kaledonia e Re
Grenlandë
Bangladesh
Bulgari
Botsvanë
Guiana franceze
Papua Guinea e Re
Guatemala
Brunei
Danimarkë
Burkina Faso
Guyana
Timor-Leste
Haiti
Butan
Estoni
Burundi
Ishujt Falkland (Islas Malvinas)
Vanuatu
Honduras
Emiratet e Bashkuara Arabe
Finlandë
Çad
Kili
Zelanda e Re
Kanadë
Filipinet
Francë
Côte d'Ivoire
Kolumbi
Kosta Rika
Gjeorgji
Gjermani
Djibouti
Paraguaj
Kubë
Indi
Greqi
Egjipt
Peru
Meksikë
Indonezi
Holandë
Eritrea
Suriname
Nikaragua
Irak
Hungari
Eswatini
Uruguay
Panama
Iran
Irlandë
Ethiopia
Venezuela
Porto Riko
Izrael
Islandë
Gabon
Republika Domenikane
Japoni
Itali
Gambia
Shtetet e Bashkuara
Jemen
Kroacia
Gana
Trinidad dhe Tobago
Jordan
Letoni
Guine
Xhamaika
Kamboxhi
Lituani
Guinea Ekuatoriale
Kazahstan
Luksemburg
Guinea-Bissau
Kinë
Mali i Zi
Kamerun
Kirgistan
Maqedonia e Veriut
Kenya
Korea e jugut
Mbretëria e Bashkuar
Lesoto
Korea e Veriut
Moldovë
Liberi
Kuveit
Norvegji
Libi
Laos
Poloni
Madagaskar
Liban
Portugali
Malawi
Malazi
Qipro
Mali
Mongoli
Republika Çeke
Marok
Myanmar (Burma)
Rumani
Mavritani
Neoal
Rusi
Mozambik
Oman
Serbia
Namibia
Pakistan
Shqipëri
Niger
Palestinë
Sllovenia
Nigeri
Qatar
Slovakia
Republika Demokratike e Kongos
Siria
Spanjë
Republika e Afrikës Qendrore
Sri Lanka
Suedi
Republika e Kongos
Taiwan
Svalbard dhe Jan Mayen
Rwanda
Tajlandë
Switzerland
Sahara Perëndimore
Taxhikistan
Ukrainë
Senegal
Turkmenistan
Sierra Leone
Turqi
Somalia
Uzbekistan
Sudan
Vietnam
Sudanin Jugor
Tanzania
Togo
Tunizi
Uganda
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit