714900 SPORTING 2 SECURITHERM electronic shower panel
714900 SPORTING 2 SECURITHERM electronic shower panel
    DELABIE

    714900 SPORTING 2 SECURITHERM electronic shower panel

    Thermostatic electronic shower panel - top inlets: Anodised aluminium and chrome-plated satin finish panel. Extra flat structure with concealed fixings. Mains supply 230/6V. Infrared presence detection. Shower starts when hand is moved towards the sensor (detection distance ~4cm). Shuts off voluntarily or automatically after ~60 seconds. Duty flush (~60 seconds every 24 hours after the last use). Flow rate 6 lpm at 3 bar. Tamperproof, scale-resistant fixed shower head with automatic flow rate regulation. Accessible filters and non-return valves. Integrated stopcocks. M½" connection for top inlet. Electronic shower panel suitable for people with reduced mobility. 30-year warranty. SECURITHERM technology: Thermostatic shower mixer directly integrated in the head of the shower panel. Temperature set by the installer. Stable temperature, pre-set at 38°C. Anti-scalding failsafe: automatic shut-off if the cold water fails. Anti-cold showers function: automatic shut-off if the hot water fails.
    Specifikime teknike
    • Referencë unike714900
    • Familja e produkteveSanitary
    • Grupi i produkteveShower panel
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-08-30
    • Numri i botimit1
    • Gjatësia (mm)1013
    • Gjerësia (mm)79
    • Thellësia (mm)81
    Të ngjashme
    • Materiali kryesorAlumin
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)936
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • IFC classificationTerminali Sanitar
    • Emrin UNSPSCSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 PërshkrimSanitary fittings and accessories
    • CSI MasterFormat 2014 Code22 42 23
    • CSI MasterFormat 2014 TitleCommercial Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Rajoni i disponueshëm

    Asia Europe Africa South America Oceania North America
    Afganistan
    Austri
    Afrika e Jugut
    Argjentinë
    Australi
    Bahamas
    Arabia Saudite
    Belgjikë
    Algjeri
    Bolivi
    Fiji
    Belize
    Armeni
    Bjellorusi
    Angolë
    Brazil
    Ishujt Solomon
    El Salvador
    Azerbaixhan
    Bosnjë dhe Hercegovinë
    Benin
    Ekuador
    Kaledonia e Re
    Grenlandë
    Bangladesh
    Bulgari
    Botsvanë
    Guiana franceze
    Papua Guinea e Re
    Guatemala
    Brunei
    Danimarkë
    Burkina Faso
    Guyana
    Timor-Leste
    Haiti
    Butan
    Estoni
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Vanuatu
    Honduras
    Emiratet e Bashkuara Arabe
    Finlandë
    Çad
    Kili
    Zelanda e Re
    Kanadë
    Filipinet
    Francë
    Côte d'Ivoire
    Kolumbi
    Kosta Rika
    Gjeorgji
    Gjermani
    Djibouti
    Paraguaj
    Kubë
    Indi
    Greqi
    Egjipt
    Peru
    Meksikë
    Indonezi
    Holandë
    Eritrea
    Suriname
    Nikaragua
    Irak
    Hungari
    Eswatini
    Uruguay
    Panama
    Iran
    Irlandë
    Ethiopia
    Venezuela
    Porto Riko
    Izrael
    Islandë
    Gabon
    Republika Domenikane
    Japoni
    Itali
    Gambia
    Shtetet e Bashkuara
    Jemen
    Kroacia
    Gana
    Trinidad dhe Tobago
    Jordan
    Letoni
    Guine
    Xhamaika
    Kamboxhi
    Lituani
    Guinea Ekuatoriale
    Kazahstan
    Luksemburg
    Guinea-Bissau
    Kinë
    Mali i Zi
    Kamerun
    Kirgistan
    Maqedonia e Veriut
    Kenya
    Korea e jugut
    Mbretëria e Bashkuar
    Lesoto
    Korea e Veriut
    Moldovë
    Liberi
    Kuveit
    Norvegji
    Libi
    Laos
    Poloni
    Madagaskar
    Liban
    Portugali
    Malawi
    Malazi
    Qipro
    Mali
    Mongoli
    Republika Çeke
    Marok
    Myanmar (Burma)
    Rumani
    Mavritani
    Neoal
    Rusi
    Mozambik
    Oman
    Serbia
    Namibia
    Pakistan
    Shqipëri
    Niger
    Palestinë
    Sllovenia
    Nigeri
    Qatar
    Slovakia
    Republika Demokratike e Kongos
    Siria
    Spanjë
    Republika e Afrikës Qendrore
    Sri Lanka
    Suedi
    Republika e Kongos
    Taiwan
    Svalbard dhe Jan Mayen
    Rwanda
    Tajlandë
    Switzerland
    Sahara Perëndimore
    Taxhikistan
    Ukrainë
    Senegal
    Turkmenistan
    Sierra Leone
    Turqi
    Somalia
    Uzbekistan
    Sudan
    Vietnam
    Sudanin Jugor
    Tanzania
    Togo
    Tunizi
    Uganda
    Zambia
    Zimbabwe
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit