729164 Deck-mounted liquid soap dispenser
729164 Deck-mounted liquid soap dispenser
    DELABIE

    729164 Deck-mounted liquid soap dispenser

    Deck-mounted soap dispenser with straight spout. Liquid soap dispenser. Model for installing on washbasins. Vandal-resistant model. Body and push-button in polished 304 stainless steel. Non-drip system (waterproof). Discreet locking mechanism: unlocking without special tools and automatic relocking. Refilling under the counter by changing the tank. Supplied with 1.20m flexible tube for remote tanks. Deck-mounted electronic soap dispenser with 30-year warranty.
    Specifikime teknike
    • Referencë unike729164
    • Familja e produkteveSanitary
    • Grupi i produkteveAccessories
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-02-24
    • Numri i botimit1
    • Gjatësia (mm)71
    • Thellësia (mm)117
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)242
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dispenzuesve
    • IFC classificationElemente mobiluese
    • Kodi ETIMEC010549
    • Emri ETIMSoap dispenser
    • Emrin UNSPSCSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 PërshkrimSanitary accessories
    • OmniClass Number23-31 25 29 13
    • OmniClass TitleHand Soap Dispensers

    Rajoni i disponueshëm

    Asia Europe Africa South America Oceania North America