731400 PREMIX COMFORT Group thermostatic mixing valve
DELABIE

731400 PREMIX COMFORT Group thermostatic mixing valve

Group thermostatic mixing valve for mixed water distribution from 32° to 42°C: Anti-scalding safety. Regulation of temperature variations. Non-return valves and filters accessible from the exterior without having to remove the mechanism. Thermal cartridge with no specific lever needed (push-button on the control knob). Interchangeable cartridge with thermo-reactive cell. High-resistance chrome-plated brass body. Maximum hot water temperature: 85°C. Differential hot water / mixed water: 15°C mini. Pressure differences at the entrance: 1 bar maximum (0.5 bar recommended). Minimum pressure / maximum: 1 to 10 bar (1 to 5 bar recommended). Left hand side hot water inlet (red ring) and right hand side cold water inlet (blue ring). Mixed water outlet at the top (purple ring). For bottom outlet: unscrew / place lid at the top and outlet connector at the bottom. Maximum temperature limiter, can be adjusted by the installer. Reduced risk of scalding by limiting temperature at the point-of-use. 140 lpm - M1¼". 30-year warranty.
Specifikime teknike
  • Referencë unike731400
  • Familja e produkteveSanitary
  • Grupi i produkteveThermostatic mixing valve
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-03
  • Numri i botimit1
  • Gjatësia (mm)165
  • Gjerësia (mm)179
  • Thellësia (mm)131
Të ngjashme
  • Materiali kryesorTunxh
  • Projektuar nëFrancë
  • Prodhuar nëFrancë
  • Weight Net (kg)3640
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • IFC classificationTerminali Sanitar
  • Kodi ETIMEC011516
  • Emri ETIMThermostatic control valve, hot tap water
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 PërshkrimSanitary fittings and accessories
  • OmniClass Number23-31 11 19 11
  • OmniClass TitleThermostatically Controlled Faucet Mixing Valves

Rajoni i disponueshëm

Asia Europe Africa South America Oceania North America
Afganistan
Austri
Afrika e Jugut
Argjentinë
Australi
Bahamas
Arabia Saudite
Belgjikë
Algjeri
Bolivi
Fiji
Belize
Armeni
Bjellorusi
Angolë
Brazil
Ishujt Solomon
El Salvador
Azerbaixhan
Bosnjë dhe Hercegovinë
Benin
Ekuador
Kaledonia e Re
Grenlandë
Bangladesh
Bulgari
Botsvanë
Guiana franceze
Papua Guinea e Re
Guatemala
Brunei
Danimarkë
Burkina Faso
Guyana
Timor-Leste
Haiti
Butan
Estoni
Burundi
Ishujt Falkland (Islas Malvinas)
Vanuatu
Honduras
Emiratet e Bashkuara Arabe
Finlandë
Çad
Kili
Zelanda e Re
Kanadë
Filipinet
Francë
Côte d'Ivoire
Kolumbi
Kosta Rika
Gjeorgji
Gjermani
Djibouti
Paraguaj
Kubë
Indi
Greqi
Egjipt
Peru
Meksikë
Indonezi
Holandë
Eritrea
Suriname
Nikaragua
Irak
Hungari
Eswatini
Uruguay
Panama
Iran
Irlandë
Ethiopia
Venezuela
Porto Riko
Izrael
Islandë
Gabon
Republika Domenikane
Japoni
Itali
Gambia
Shtetet e Bashkuara
Jemen
Kroacia
Gana
Trinidad dhe Tobago
Jordan
Letoni
Guine
Xhamaika
Kamboxhi
Lituani
Guinea Ekuatoriale
Kazahstan
Luksemburg
Guinea-Bissau
Kinë
Mali i Zi
Kamerun
Kirgistan
Maqedonia e Veriut
Kenya
Korea e jugut
Mbretëria e Bashkuar
Lesoto
Korea e Veriut
Moldovë
Liberi
Kuveit
Norvegji
Libi
Laos
Poloni
Madagaskar
Liban
Portugali
Malawi
Malazi
Qipro
Mali
Mongoli
Republika Çeke
Marok
Myanmar (Burma)
Rumani
Mavritani
Neoal
Rusi
Mozambik
Oman
Serbia
Namibia
Pakistan
Shqipëri
Niger
Palestinë
Sllovenia
Nigeri
Qatar
Slovakia
Republika Demokratike e Kongos
Siria
Spanjë
Republika e Afrikës Qendrore
Sri Lanka
Suedi
Republika e Kongos
Taiwan
Svalbard dhe Jan Mayen
Rwanda
Tajlandë
Switzerland
Sahara Perëndimore
Taxhikistan
Ukrainë
Senegal
Turkmenistan
Sierra Leone
Turqi
Somalia
Uzbekistan
Sudan
Vietnam
Sudanin Jugor
Tanzania
Togo
Tunizi
Uganda
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit