H9633 Recessed sequential thermostatic shower mixer with angled outlet
H9633 Recessed sequential thermostatic shower mixer with angled outlet
    DELABIE

    H9633 Recessed sequential thermostatic shower mixer with angled outlet

    SECURITHEM recessed thermostatic shower mixer with angled outlet, kit 2/2 : Sequential thermostatic mixer: opens and closes with cold water. Mixer with no non-return valves on the inlets (reduces bacterial development). No risk of cross flow between the hot and cold water. Sequential mixer with anti-scalding failsafe: shuts off automatically if cold water supply fails. Avoids cold showers: shuts off automatically if hot water supply fails. Sequential mixer with Securitouch thermal insulation prevents burns. Scale-resistant sequential thermostatic cartridge adjusts the flow rate and temperature. Temperature control from cold water up to 39°C with pre-set maximum temperature limiter set at 39°C. Thermal shocks are possible. Flow rate regulated at 9 lpm (mixer only), 6 lpm at 3 bar with a shower head. ERGO control knob. Filters integrated in the M3/4" inlets. Order a shower head or wall outlet. Bright polished stainless steel cover plate 166 x 166mm Mixer ideal for use in healthcare facilities, retirement and care homes, hospitals and clinics. Sequential mixer suitable for people with reduced mobility. Shower mixer with 30-year warranty. Order with the waterproof recessing housing ref. H96CBOX.
    Specifikime teknike
    • Referencë unikeH9633
    • Familja e produkteveSanitary
    • Grupi i produkteveShower mixer
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-08-30
    • Numri i botimit1
    • Gjatësia (mm)169
    • Gjerësia (mm)166
    • Thellësia (mm)104
    Të ngjashme
    • Materiali kryesorTunxh
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)1449
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEG017640
    • Emri ETIMSanitary showers
    • Emrin UNSPSCSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 PërshkrimSanitary fittings and accessories
    • CSI MasterFormat 2014 Code22 43 23
    • CSI MasterFormat 2014 TitleHealthcare Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Rajoni i disponueshëm

    Asia Europe Africa South America Oceania North America
    Afganistan
    Austri
    Afrika e Jugut
    Argjentinë
    Australi
    Bahamas
    Arabia Saudite
    Belgjikë
    Algjeri
    Bolivi
    Fiji
    Belize
    Armeni
    Bjellorusi
    Angolë
    Brazil
    Ishujt Solomon
    El Salvador
    Azerbaixhan
    Bosnjë dhe Hercegovinë
    Benin
    Ekuador
    Kaledonia e Re
    Grenlandë
    Bangladesh
    Bulgari
    Botsvanë
    Guiana franceze
    Papua Guinea e Re
    Guatemala
    Brunei
    Danimarkë
    Burkina Faso
    Guyana
    Timor-Leste
    Haiti
    Butan
    Estoni
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Vanuatu
    Honduras
    Emiratet e Bashkuara Arabe
    Finlandë
    Çad
    Kili
    Zelanda e Re
    Kanadë
    Filipinet
    Francë
    Côte d'Ivoire
    Kolumbi
    Kosta Rika
    Gjeorgji
    Gjermani
    Djibouti
    Paraguaj
    Kubë
    Indi
    Greqi
    Egjipt
    Peru
    Meksikë
    Indonezi
    Holandë
    Eritrea
    Suriname
    Nikaragua
    Irak
    Hungari
    Eswatini
    Uruguay
    Panama
    Iran
    Irlandë
    Ethiopia
    Venezuela
    Porto Riko
    Izrael
    Islandë
    Gabon
    Republika Domenikane
    Japoni
    Itali
    Gambia
    Shtetet e Bashkuara
    Jemen
    Kroacia
    Gana
    Trinidad dhe Tobago
    Jordan
    Letoni
    Guine
    Xhamaika
    Kamboxhi
    Lituani
    Guinea Ekuatoriale
    Kazahstan
    Luksemburg
    Guinea-Bissau
    Kinë
    Mali i Zi
    Kamerun
    Kirgistan
    Maqedonia e Veriut
    Kenya
    Korea e jugut
    Mbretëria e Bashkuar
    Lesoto
    Korea e Veriut
    Moldovë
    Liberi
    Kuveit
    Norvegji
    Libi
    Laos
    Poloni
    Madagaskar
    Liban
    Portugali
    Malawi
    Malazi
    Qipro
    Mali
    Mongoli
    Republika Çeke
    Marok
    Myanmar (Burma)
    Rumani
    Mavritani
    Neoal
    Rusi
    Mozambik
    Oman
    Serbia
    Namibia
    Pakistan
    Shqipëri
    Niger
    Palestinë
    Sllovenia
    Nigeri
    Qatar
    Slovakia
    Republika Demokratike e Kongos
    Siria
    Spanjë
    Republika e Afrikës Qendrore
    Sri Lanka
    Suedi
    Republika e Kongos
    Taiwan
    Svalbard dhe Jan Mayen
    Rwanda
    Tajlandë
    Switzerland
    Sahara Perëndimore
    Taxhikistan
    Ukrainë
    Senegal
    Turkmenistan
    Sierra Leone
    Turqi
    Somalia
    Uzbekistan
    Sudan
    Vietnam
    Sudanin Jugor
    Tanzania
    Togo
    Tunizi
    Uganda
    Zambia
    Zimbabwe
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit