Disability access gate 1150x1300 FZV
Disability access gate 1150x1300 FZV
    Demex AB

    Disability access gate 1150x1300 FZV

    The 1150x1300 accessibility gate/entry portal is designed to provide a safe and accessible passage to sports fields, athletic facilities, parks, and other public spaces. Its construction is specifically tailored to allow easy access for wheelchairs, strollers, and individuals with reduced mobility, while effectively restricting entry for bicycles, mopeds, and other unauthorized vehicles.

    The entry portal features a unique pivoting mechanism that allows the opening to widen as someone passes through. After use, the gate automatically returns to its central position, ensuring that the passage consistently maintains its intended function and level of security.

    The structure is hot-dip galvanized in accordance with SS-EN ISO 1461:2009, ensuring a long service life and excellent corrosion resistance in demanding outdoor environments. For projects with specific aesthetic requirements, the portal can also be supplied hot-dip galvanized and powder-coated in any color of your choice. Reflective markings are available as an option to enhance visibility in low-light conditions or exposed areas.

    This entry portal is a popular choice for municipalities, schools, residential areas, and sports facilities that seek to combine high accessibility with effective control over which vehicles can enter the premises.

    Specifikim
    • Height (mm): 1150

      Width (mm): 1300

      Weight per unit (kg): 200

    Specifikime teknike
    • Referencë unikeDisability-access-gate-1150x1300-FZV
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-10-27
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Portë

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër