ARTO - PENDANT LIGHT PETIT
ARTO - PENDANT LIGHT PETIT
ARTO - PENDANT LIGHT PETIT
ARTO - PENDANT LIGHT PETIT
ARTO - PENDANT LIGHT PETIT
ARTO - PENDANT LIGHT PETIT
ARTO - PENDANT LIGHT PETIT

    ARTO - PENDANT LIGHT PETIT

    Installed on its own, the Petit Arto pendant lamp asserts its sculptural and graphic character. Its interlocking shades, in diffusing white fabric with black borders, create a visual dynamic that changes according to the angle from which it is viewed. In a grouped composition, Arto becomes a totemic element, a masterpiece in dialogue with the surrounding architecture. A play of shapes, controlled asymmetries and a resolutely joyful spirit transform light into a true work of graphic art.

    Specifikim
    • Design: Frédéric Malphettes

      2 Standard finishes available / Custom made colors possible

      Dimensions :
      L.27 x l.10 x H.224cm / L. 10.6’’ x l. 3.9’’ x H. 88.2’’ (textile cord : 2 m)
      Materials :
      Fabric, textured painted steel, colored textile cord


      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz   -   100-127 V 50/60 Hz
      Socket : E14
      Bulb : 1x Max 8 W LED - Not included
      Recommended type of bulb : LED bulb - Ø Max 50mm x H.Max 90mm

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E12
      Bulb : 1 X Max 8 W - Not included
      Recommended type of bulb : LED bulb - /Ø Max 2.0’’ x H. Max 3.5’’

    Specifikime teknike
    • Referencë unikearto-pendant-light-petit
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-07-17
    • Numri i botimit1
    • Gjatësia (mm)2240
    • Gjerësia (mm)270
    • Thellësia (mm)100
    Të ngjashme
    • Materiali kryesorPëlhurë
    • Materiali dytësorMetal
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)0.4
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Varëse
    • IFC classificationNdriçim i lehtë

    Rajoni i disponueshëm

    Europe Oceania North America
    Andorrë
    Australi
    Kanadë
    Austri
    Zelanda e Re
    Shtetet e Bashkuara
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Luksemburg
    Maltë
    Mbretëria e Bashkuar
    Monako
    Norvegji
    Portugali
    Qipro
    Qyteti i Vatikanit
    San-Marino
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Xhersej
    Zvicër