ARTO - WALL LAMP PETIT
ARTO - WALL LAMP PETIT
ARTO - WALL LAMP PETIT
ARTO - WALL LAMP PETIT
ARTO - WALL LAMP PETIT
ARTO - WALL LAMP PETIT

    ARTO - WALL LAMP PETIT

    These chic wall lamps suspend a timeless yet modern feel. The petit Arto lampshade size creates a decorative touch when installed either side of a bed head. The geometric forms are accentuated with the graphical borders and suspended textile cord, bringing a contemporary, trendy look to your interiors.

    Inspired by the Memphis movement, the Arto collection embodies the  joyful, bold spirit of pop art and the timeless elegance of art deco. Its clean lines combined with graphic touches create a dynamic and distinctive aesthetic.A clever blend of chic and extravagance, Arto will bring your interiors to life, making them as lively as they are beautiful!

    Arto stands out for its interlocking shades and playful aesthetic, offering a lighting solution that combines originality and functionality, transforming lighting into a real style statement.

    Specifikim
    • Design: Frédéric Malphettes

      4 Standard finishes available / Custom made colors possible

      Dimensions :
      L. 27 x l. 14 x H. 41 cm / L. 10.6’’ x l. 5.5’’ x H. 16.1’’
      Materials :
      Fabric, textured painted steel, colored textile cord


      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz   -   100-127 V 50/60 Hz
      Socket : E14
      Bulb : 11x Max 8 W LED équiv. 60 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 50 mm et H. Max 90 mm

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 1 X Max 8 W LED - Not included
      Recommended type of bulb : LED bulb - Ø Max 2.0’’ x H. Max 3.5’’

    Specifikime teknike
    • Referencë unikearto-wall-lamp-petit
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-01-22
    • Numri i botimit1
    • Gjatësia (mm)410
    • Gjerësia (mm)270
    • Thellësia (mm)140
    Të ngjashme
    • Materiali kryesorPëlhurë
    • Materiali dytësorMetal
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)0.4
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Varse muri
    • IFC classificationNdriçim i lehtë

    Rajoni i disponueshëm

    Europe Oceania North America
    Andorrë
    Australi
    Kanadë
    Austri
    Zelanda e Re
    Shtetet e Bashkuara
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Luksemburg
    Maltë
    Mbretëria e Bashkuar
    Monako
    Norvegji
    Portugali
    Qipro
    Qyteti i Vatikanit
    San-Marino
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Xhersej
    Zvicër