CARGO - CHANDELIER 3 BABY
CARGO - CHANDELIER 3 BABY
CARGO - CHANDELIER 3 BABY
CARGO - CHANDELIER 3 BABY

    CARGO - CHANDELIER 3 BABY

    Like a luminous sculpture inspired by ocean liner funnels, the Baby Cargo chandelier enhances your space with elegance and purity. This small, graphic and modern chandelier is ideal for dressing up and decorating your interiors. It comprises three conical shades and two cylinders in diffused white fabric with black edging and trim, and a black lacquered cylinder, as well as a black textile electrical cord. Cargo Chandeliers are available in three shade sizes, to suit different ceiling heights.

    Specifikim
    • Design: Hervé Langlais

      3 Standard finishes available / Custom made colors possible

      Dimensions : L.45 x l.45 x H.150cm / L.17.7’’ x l.17.7’’ x H.59.0’’
      Materials :
      Fabric or lacquered pvc, lacquered steel, colored textile cord


      EUROPE / INTERNATIONAL

      Tension (V) : 220/240 50-60Hz  -  100-127 V 50/60 Hz
      Socket : E14
      Bulb : 3 X Max 6 W LED equiv 40 W - Not included
      Type of bulb : LED globe

      USA / CANADA
      Tension (V) : 100-127 V / 60Hz
      Socket : E12
      Bulb : 3 X Max 6W LED - Not included
      Type of bulb : LED globe


    Specifikime teknike
    • Referencë unikebaby-cargo-chandelier-3
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-07-21
    • Numri i botimit1
    • Gjatësia (mm)1500
    • Gjerësia (mm)450
    • Thellësia (mm)450
    Të ngjashme
    • Materiali kryesorPëlhurë
    • Materiali dytësorÇelik
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)2.1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Llambadar
    • IFC classificationNdriçim i lehtë

    Rajoni i disponueshëm

    Europe Oceania North America
    Andorrë
    Australi
    Kanadë
    Austri
    Zelanda e Re
    Shtetet e Bashkuara
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Luksemburg
    Maltë
    Mbretëria e Bashkuar
    Monako
    Norvegji
    Portugali
    Qipro
    Qyteti i Vatikanit
    San-Marino
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Xhersej
    Zvicër