EAU DE LUMIÈRE - TABLE LAMP SMALL SQUARE
EAU DE LUMIÈRE - TABLE LAMP SMALL SQUARE
EAU DE LUMIÈRE - TABLE LAMP SMALL SQUARE
EAU DE LUMIÈRE - TABLE LAMP SMALL SQUARE
EAU DE LUMIÈRE - TABLE LAMP SMALL SQUARE
EAU DE LUMIÈRE - TABLE LAMP SMALL SQUARE
EAU DE LUMIÈRE - TABLE LAMP SMALL SQUARE
EAU DE LUMIÈRE - TABLE LAMP SMALL SQUARE
EAU DE LUMIÈRE - TABLE LAMP SMALL SQUARE
EAU DE LUMIÈRE - TABLE LAMP SMALL SQUARE

    EAU DE LUMIÈRE - TABLE LAMP SMALL SQUARE

    A tribute to the world of perfume, the Petit Carré Eau de Lumière table lamp has a highly sculptural shape and a sophisticated, pure design. Placed on a side table, a shelf or a console, this lamp will decorate your home with its noble materials. Its metal shade, covered in a light grey fabric on the outside, houses an integrated LED system that backlights the white interior finish. In addition to its silver fabric power cord, this lamp has two side inserts in white Carrara marble. Available in three different shapes and sizes, as well as in a version with stained grey solid oak.

    Specifikim
    • Design: Davide Oppizzi

      4 Standard finishes available / Custom made colors possible

      Dimensions :
      L. 21 x l. 9 x H. 23 cm/ L. 8.3’’ x l. 3.5’’ x H. 9.1’’

      Materials : Fabric, white marble of Carrare or solid oak, colored textile cord.

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz - 100-127 V 50/60 Hz (on request)
      Light source LED : 3000K - IRC > 80 - Integrated LED
      Power max : 6 W

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Light source LED : 3000K - IRC > 80 - Integrated LED
      Power max : 6 W

    Specifikime teknike
    • Referencë unikeeau-de-lumiere-table-lamp-small-square
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-07-25
    • Numri i botimit1
    • Gjatësia (mm)230
    • Gjerësia (mm)210
    • Thellësia (mm)90
    Të ngjashme
    • Materiali kryesorPëlhurë
    • Materiali dytësorBungu
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)1.3
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavolinë & Tabelë
    • IFC classificationNdriçim i lehtë

    Rajoni i disponueshëm

    Europe Oceania North America
    Andorrë
    Australi
    Kanadë
    Austri
    Zelanda e Re
    Shtetet e Bashkuara
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Luksemburg
    Maltë
    Mbretëria e Bashkuar
    Monako
    Norvegji
    Portugali
    Qipro
    Qyteti i Vatikanit
    San-Marino
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Xhersej
    Zvicër