MOZAIK - CHANDELIER 4X3
MOZAIK - CHANDELIER 4X3
MOZAIK - CHANDELIER 4X3
MOZAIK - CHANDELIER 4X3
MOZAIK - CHANDELIER 4X3
MOZAIK - CHANDELIER 4X3
MOZAIK - CHANDELIER 4X3

    MOZAIK - CHANDELIER 4X3

    Mozaik is an architectural collection, its geometric design inspired by mosaics, its slender, hexagonal fabric shades falling like a meteor shower, multiplying the points of light. The 4x3 Mozaik chandelier sculpts the space, adding a strong graphic touch with its textile cords forming diamonds. This highly decorative ambient light is ideal for adorning your living room, entrance hall, stairwell or any room in your home. Made up of 4 panels of 3 modules arranged in a square, like a prism, this contemporary chandelier with its remarkable design provides subdued light, backlighting the interior colour of the shades. Supplied with 12 x 3.5 W GU4 LED bulbs. Mozaik chandeliers are available in several models and five standard colours, with the height to suit your space.

    Specifikim
    • Design: Davide Oppizzi

      4 Standard finishes available / Custom made colors possible

      Dimensions : L. 53 x l. 53 x H. 225 cm / L. 20.9” x l. 20.9” x H. 88.6”
      Materials : 
      Fabric, brushed brass, lacquered aluminium, fiber glass, colored textile cord

      EUROPE / INTERNATIONAL

      Tension (V) : 220 - 240 V 50/60 Hz
      Socket : GU4
      LED bulb : 12 x Max 3,5W - Included

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : GU4
      LED bulb : 12 x Max 3,5W - Included


    Specifikime teknike
    • Referencë unikemozaik-chandelier-4x3
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-04-14
    • Numri i botimit1
    • Gjatësia (mm)2250
    • Gjerësia (mm)530
    • Thellësia (mm)530
    Të ngjashme
    • Materiali kryesorPëlhurë
    • Materiali dytësorTunxh
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)9
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Llambadar
    • IFC classificationNdriçim i lehtë

    Rajoni i disponueshëm

    Europe Oceania North America
    Andorrë
    Australi
    Kanadë
    Austri
    Zelanda e Re
    Shtetet e Bashkuara
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Luksemburg
    Maltë
    Mbretëria e Bashkuar
    Monako
    Norvegji
    Portugali
    Qipro
    Qyteti i Vatikanit
    San-Marino
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Xhersej
    Zvicër