MOZAIK - CHANDELIER TRIO 2X5
MOZAIK - CHANDELIER TRIO 2X5
MOZAIK - CHANDELIER TRIO 2X5
MOZAIK - CHANDELIER TRIO 2X5

    MOZAIK - CHANDELIER TRIO 2X5

    Mozaik is an architectural collection, its geometric design inspired by mosaics, its slender, hexagonal fabric shades falling like a meteor shower, multiplying the points of light. The Trio 2x5 Mozaik chandelier sculpts the space, adding a strong graphic touch with its textile cords forming diamonds. This highly decorative ambient light is ideal for adorning your entrance, stairwell or any living space. Comprising 3 panels of light measuring 3m each, arranged in a triangular prism, this contemporary chandelier with its remarkable design provides subdued light, backlighting the interior colour of the shades. Supplied with 42 x 3.5 W GU4 LED bulbs. Mozaik chandeliers are available in several models and four standard colours, with the height to suit your space.

    Specifikim
    • Design: Davide Oppizzi

      4 Standard finishes available / Custom made colors possible

      Dimensions : L. 90 x l. 78 x H. 305 cm / L. 35.4’’ x l. 30.7’’ x H. 120’’
      Materials :
      Fabric, brushed brass, lacquered steel, fiber glass, colored textile cord

      EUROPE / INTERNATIONAL

      Tension (V) : 220 - 240 V 50/60 Hz
      Socket : GU4
      LED bulb : 42 x Max 3,5W - Included

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : GU4
      LED bulb : 42 x Max 3,5W - Included


    Specifikime teknike
    • Referencë unikemozaik-chandelier-trio-2x5
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-04-09
    • Numri i botimit1
    • Gjatësia (mm)3050
    • Gjerësia (mm)900
    • Thellësia (mm)780
    Të ngjashme
    • Materiali kryesorPëlhurë
    • Materiali dytësorTunxh
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)29.9
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Llambadar
    • IFC classificationNdriçim i lehtë

    Rajoni i disponueshëm

    Europe Oceania North America
    Åland Islands
    Australi
    Kanadë
    Andorra
    Zelanda e Re
    Shtetet e Bashkuara
    Austri
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Irlandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Jersey
    Kroacia
    Luksemburg
    Maltë
    Mbretëria e Bashkuar
    Monaco
    Norvegji
    Portugali
    Qipro
    Qyteti i Vatikanit
    San Marino
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Switzerland